If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Get a closer look at the Cat® C12.9 high performance engine as Hashim Marzuq from Caterpillar Marine Group discusses key features and benefits in this walkaround. The C12.9 marine propulsion engine is ideal for high performance marine applications including yachts, fishing vessels, military vessels, governmental vessels and various other high performance marine applications. The electronically-controlled C12.9 is offered in two power ratings: 850 mhp at 2300 rpm and 1000 mhp at 2300 rpm. Both ratings meet EPA Tier 3, IMO II, EU Recreational Craft Directive and EU Stage IIIA regulations.
“The 1000 mph engine has a supercharger which enhances the low end available torque to you at lower engine rpm. It is electronically controlled, starting from 600 to 900 rpm,” Marzuq notes. This allows fast acceleration throughout the entire engine speed range due to its air system design of integrated series turbochargers and a supercharger. Other features of the engine include a common rail fuel system and dual aftercoolers, which are split into a low pressure and high pressure aftercooler. Both aftercoolers are freshwater-cooled. “The C12.9 is what we consider a separate circuit aftercooled engine. It uses one common coolant that is separated via dual thermostats and the pressure reduction through the plumbing in the system.”
Watch the video to find out more about the key features to the C12.9 high performance propulsion engine!
How much more power, speed, time on the water and peace of mind will our new 2025 mhp marine engine give you? Take a by-the-numbers look at the C32B.
Learn MoreCaterpillar Marine offers a variety of integrated solutions to help you protect your investment, minimize owning and operating costs, and maximize up-time. These solutions are specifically tailored to meet your needs. Learn more by downloading our most current solutions and ratings guide.
Learn MoreTorque and power – to engineers and mathematicians, it’s simple stuff. To the rest of us, it’s one of the most elusive concepts to grasp when shopping for an engine. What does it mean to have a high torque engine, and what really are those numbers that are listed with engine specs? Let’s try to boil down the math and science behind torque and power, and lay it out in terms that anyone can understand.
Learn MoreSwitching to the right marine fuel filters didn’t just clear up a sooty transom on the Rascal sport fishing boat. See how it also led to more time on the water.
Learn More