If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
If you already have an existing account with another Cat App, you can use the same account to sign in here.
Account Information
Site Settings
Security Settings
For energy companies looking to decrease flaring, along with the costs of permits and electricity, Caterpillar Oil & Gas has a solution — one that’s already in the commissioning phase in Wyoming’s Oregon Basin.
Cat® semi-modular power plants allow you to self-generate power from gas that otherwise would be flared into the atmosphere, producing significant greenhouse gases. Capturing that gas and converting it into usable electricity instead reduces not only emissions but also operating costs.
A set-up for any site
A fully turnkey solution that delivers 100% availability and meets local emission standards, each semi-modular power plant consists of pre-fabricated modules housing Cat generators and switchgear needed to connect to an electrical substation. If your production site changes, the modules can be moved as well, leaving behind only the concrete foundation on which they sit.
Cat semi-modular power plants can be sized to fit any operation’s needs, ranging from a single 10-megawatt module powered by three Cat G3600 A4 or CG260 generators, to a more permanent power station with a series of G20CM34 generators, each producing 10.5 megawatts of electricity. Another option is a microgrid solution, which works in a similar way but also incorporates renewable energy sources such as solar panels, wind power and batteries.
Our first semi-modular power plant being commissioned in Wyoming is powered by six CG260 generators producing 24 megawatts of electricity.
Flexible ownership and financing options
We’ve pulled together a team to make it as simple as possible for you to take advantage of this self-generation solution. You can select a fully turnkey model that requires no capital expenditures or responsibility for operations and maintenance on your part, or you can choose to own and operate the power plant yourself.
Want to know more?
For more details about Cat semi-modular power plants and your options when it comes to ownership and operation, get in touch with our self-generation expert today.