If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
The Benefits are in the Numbers
Operators and drilling companies continue to focus on reducing fuel costs and increasing operating efficiency while reducing greenhouse gas (GHG) emissions. The Cat® Hybrid Energy Storage Solution helps address these needs as it enables companies to reduce diesel use and related emissions. It easily configures into current rig setups, giving operators and drillers more flexibility when selecting fuel types. It also ensures transient power is available when needed, allowing companies to confidently utilize diesel alternatives without compromising performance. When used with a gas genset, the Hybrid Energy Storage Solution produces a transient response that’s faster than traditional diesel-only systems.
The Hybrid Energy Storage Solution includes the latest in genset controls and a suite of technologies that are engineered to provide a lower-emission solution and dependable power:
Each component of the suite works together to enable companies to reduce fuel costs – and emissions – by running rigs on natural or field gas. For example, pairing the Hybrid Energy Storage Solution with a Cat G3512 engine is proven to deliver up to 30% fuel cost savings with compressed natural gas, 85% fuel cost savings with field gas, and up to 80% reduction in NOx depending upon site configuration. CO2e reductions of up to 11% and 7% are possible with natural gas and field gas, respectively.*
The Hybrid Energy Storage Solution provides operators and drillers a dependable solution to help reduce fuel consumption and emissions without sacrificing performance. It can be an important element to help companies achieve greater operational efficiency while helping attain their unique sustainability goals.
*Comparison between 3512C (a) vs G3512/ESS
EPA Subpart C CO2e Emissions Calculation
DGE: Field Gas: $0.3, CNG $1.45
Diesel Gal: $2.5
NGL Gal: $1.5
As fuel is always one of the greatest expenses in the oilfield, technological advances that drive greater efficiencies are top of mind for E&P s and drilling operators. Newly available electrification and optimization technologies lower fuel consumption and related greenhouse gas emissions while maintaining on-site reliability and durability.
Learn MoreThe Cat® Hybrid Energy Storage Solution is your answer for energy efficiency—saving you time and money while offering better fuel efficiency, consistent on-site performance and more.
Learn More