With the introduction of the Cat® 440 and 450 Backhoe Loaders, this do-it-all machine is now even more versatile. On both the 440 and 450, mechanical and hydraulic backhoe couplers are available from the factory or as a field installation with optional dual lock pin grabber couplers and pin lock couplers for quick attachment changes.
Both models are also available with the all-new Integrated Tool Carrier (IT Coupler) for single tilt loader arm configurations from the factory or for in-field installation. The IT Coupler provides quick connection to a variety of attachments from the safety and comfort of the cab.