If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Providing cost-effective loading with mobility and versatility
Cat® Large Wheel Loaders are some of the most productive machines in your operation — working wherever you want, whenever you want them. Built for efficiency, they give you the mobility and flexibility you need to improve your loading and hauling operation and lower your overall costs. You can count on them to boost your productivity — and your profitability.
The Cat 995 Wheel Loader on the exhibit was making its MINExpo debut. Built to the same size as the 994K but offering a higher rated payload, the 995 offers greater productivity and performance while using less fuel. It delivers increased production and efficiency up to 33% when loading the Cat 785 Mining Truck, up to 25% when loading the 789, and up to 20% with the 793.