Cat draglines offer the lowest material removal cost per ton, consume less power and emit fewer greenhouse gases than other methods of overburden removal, making them the most productive and environmentally friendly excavators in the industry.
With the support of the Cat Dealer network and Caterpillar’s team of dragline technical experts, you have the partners to keep you performing profitably. We offer:
Cat® Draglines use a combination of size, long operating life, high availability and technology to deliver the low total cost of ownership you need for a strong return on your investment. Please note that not all of the following features may be available on all models. Contact your dealer for more information.
Cat draglines are equipped with AC IGBT Electrics, which deliver superior availability — routinely greater than 95%. This system requires fewer components, with no filters, fuses or circuit breakers required. Regular maintenance on power control models has been eliminated, and maintenance time is reduced thanks to the lack of motor and generator brushes requiring change-out. The electric drive system operates independent of mine network, delivering full power with voltage ±10% and the ability to continue to operate with reduced power with voltage –10% to –30%.