R3000H

Underground Mining Load Haul Dump (LHD) Loaders R3000H

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C15
Cat® C15
Engine Power - Tier 3 Engine - ISO 14396:2002
401 hp
299 kW
Nominal Payload Capacity
44092 lb
20000 kg

Overview

Super Productive and Built to Last

Our largest underground loader, the Cat® R3000H is a low-cost specialist. Designed for the largest underground mines, it’s a super-productive, durable machine that delivers high performance and long life to lower cost per ton and overall cost of ownership. Safety comes standard, with most safety features built in — including an Operator Present System that protects the machine and operator from uncontrolled machine movements.
Its 100% Caterpillar designed and manufactured powertrain components deliver top reliability and performance. And its durable frame and components combine with improved serviceability to deliver the high uptime you demand.

Benefits

Safety-Infused

Most safety features come standard, including Operator Present System

Built-In Power & Performance

100% Cat Powertrain, high performance long-term durability and ease of maintenance

Updated & Super Productive

Designed for the world’s largest underground mines and specializes in lowering costs

Product Specifications for R3000H

Engine Model Cat® C15 Cat® C15
Engine Power - Tier 3 Engine - ISO 14396:2002 401 hp 299 kW
Engine Power - VR Engine - ISO 14396:2002 401 hp 299 kW
Bore 5.4 in 137.2 mm
Stroke 6.8 in 171.5 mm
Displacement 927.6 in³ 15.2 l
Note (1) Power ratings apply at a rated speed of 1,800 rpm when tested under the reference conditions for the specified standard. Power ratings apply at a rated speed of 1,800 rpm when tested under the reference conditions for the specified standard.
Note (2) All rating conditions are based on ISO/TR 14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (7.05-7.09 lb/gal @ 59° F) and fuel inlet temperature 40° C (104° F). All rating conditions are based on ISO/TR 14396:2002, inlet air standard conditions with a total barometric pressure of 100 kPa (29.5 in Hg), with a vapor pressure of 1 kPa (0.295 in Hg), and 25° C (77° F). Performance measured using fuel to EPA specifications in 40 CFR Part 1065 and EU specifications in Directive 97/68/EC with a density of 0.845-0.850 kg/L @ 15° C (7.05-7.09 lb/gal @ 59° F) and fuel inlet temperature 40° C (104° F).
Note (3) No engine derating required up to 3050 m (10,006 ft) altitude for equivalent Tier 3 engines, and 3506 m (11,502 ft) for VR engines. No engine derating required up to 3050 m (10,006 ft) altitude for equivalent Tier 3 engines, and 3506 m (11,502 ft) for VR engines.
Note (4) Optional Ventilation Reduction package available. Optional Ventilation Reduction package available.
Note (5) Optional engine with emissions equivalent to U.S. EPA Tier 3 and EU stage IIIA is also available. Optional engine with emissions equivalent to U.S. EPA Tier 3 and EU stage IIIA is also available.
Nominal Payload Capacity 44092 lb 20000 kg
Gross Machine Mass 180779 lb 82000 kg
Static Tipping Load - Straight Ahead - Lift Arms Horizontal 104199 lb 47264 kg
Static Tipping Full Turn Ahead Lift Arms Horizontal 88191 lb 40003 kg
Breakout Force - SAE 61773 lb 28020 kg
Operating Mass* 128448 lb 58263 kg
Operating Mass* - Front Axle 54558 lb 24747 kg
Operating Mass* - Rear Axle 73853 lb 33499 kg
Operating Mass + Rated Payload* 172540 lb 78263 kg
Operating Mass + Rated Payload* - Front Axle 125187 lb 56784 kg
Operating Mass + Rated Payload* - Rear Axle 47316 lb 21462 kg
Note *Calculated weight. *Calculated weight.
Bucket Capacities 8.9-11.6 m³ (11.6-15.2 yd³) 8.9-11.6 m³ (11.6-15.2 yd³)
Dump Bucket - 1 - Standard Bucket 11.6 yd³ 8.9 m³
Dump Bucket - 2 12.4 yd³ 9.5 m³
Dump Bucket - 3 13.7 yd³ 10.5 m³
Light Material Bucket 15.2 yd³ 11.6 m³
Outside Clearance Radius** 296.7 in 7536 mm
Inner Clearance Radius** 127.8 in 3247 mm
Axle Oscillation 8 ° 8 °
Articulation Angle 42.5 ° 42.5 °
Note **Clearance dimensions are for reference only. **Clearance dimensions are for reference only.
Engine Crankcase 9 gal (US) 34 l
Transmission 16.4 gal (US) 62 l
Hydraulic Tank 37 gal (US) 140 l
Cooling System 19.8 gal (US) 75 l
Front Differential and Final Drives 31.4 gal (US) 119 l
Front Differential and Final Drives - With Axle Oil Cooling System 42 gal (US) 159 l
Rear Differential and Final Drives - With Axle Oil Cooling System 44.1 gal (US) 167 l
Fuel Tank 406.5 gal (US) 1539 l
Rear Differential and Final Drives 33.5 gal (US) 127 l
Raise 8.8 s 8.8 s
Dump 1.85 s 1.85 s
Lower, Empty, Float Down 3.54 s 3.54 s
Total Cycle Time 14.2 s 14.2 s
Forward - 1 3 mile/h 4.9 km/h
Forward - 2 5.7 mile/h 9.1 km/h
Forward - 3 10.2 mile/h 16.4 km/h
Forward - 4 17.5 mile/h 28.2 km/h
Reverse - 1 4.1 mile/h 6.6 km/h
Reverse - 2 7.1 mile/h 11.5 km/h
Reverse - 3 12.7 mile/h 20.5 km/h
Reverse - 4 19.4 mile/h 31.3 km/h
Tire Size 35/65 R33 35/65 R33
Standards Rollover Protective Structure (ROPS)/Falling Object Protective Structure (FOPS) Certified Cab Rollover Protective Structure (ROPS)/Falling Object Protective Structure (FOPS) Certified Cab

R3000H Standard Equipment

TIRES, RIMS, AND WHEELS

  • Tires Arrangements: Tires Must Be Selected From the Mandatory Attachments Section, Choose Between:
    – Tire, 35/65 R33, VSNT, Bridgestone
    – Tire, 35/65 R33, VSDL, Bridgestone
  • Rims (set of four):
    – Five Piece, Tubeless

ELECTRICAL

  • Alarm, Reversing
  • Alternator, 95 Amp
  • Battery Disconnect Switch, Ground Level
  • Batteries, Low Maintenance
  • Diagnostic Connector
  • Engine Shutdown Switch
  • Lighting:
    – External, Front, Rear, Halogen
    – Stop, Dual, Halogen
  • Receptacle Group, Auxiliary Start
  • Starter, Electric, 24-Volt
  • Starting and Charging System

OPERATOR ENVIRONMENT

  • Automatic Brake Application (ABA)
  • Cab Enclosed:
    – ROPS/FOPS Certified
    – Air Conditioning
    – Cab Pressurizer and Filter
    – Dome Light
    – Heater
    – Radio Ready Compartment for Radio and Speakers
    – Salt Resistant Air Conditioner
  • Caterpillar Electronic Monitoring System (CEMS), (dash instrumental panels)
  • Horns, Electric
  • Instrumentation/Gauges:
    – Speedometer/Tachometer
    – Fuel Level
    – Hydraulic Oil Temperature
    – Engine Coolant Temperature
  • Operator Presence System
  • Light, Warning, Residual Brake
  • Low Hydraulic Level Warning
  • Pilot Hydraulic Implement Controls (single joystick)
  • Seat:
    – Seat, Suspension, Vinyl
  • Seat Belt, Retractable

POWER TRAIN

  • Brakes, Full Hydraulic Enclosed Wet Multiple-Disc Spring Applied, Fluid Released (SAFR™)
  • Engine:
    – Cat C15 6 Cylinder Diesel
    – Air-To-Air Aftercooler (ATAAC)
  • Exhaust:
    – Particulate Filter, Flow Thru
    – Particulate Filter, Wall Flow
  • Filter, Engine, Remote Mounted
  • Fuel Adapters:
    – Standard Fill, Dual, Rubber Coated, Double Steel Braided Fuel Lines
  • Fuel Priming Aid
  • Park Brake Switch Engagement, Choose Between:
    – Push to Apply
    – Pull to Apply
  • Precleaner, Engine Air Intake
  • Torque Converter with Automatic Lock-Up Clutch
  • Transmission, Automatic Planetary Powershift (4F/4R)
  • Transmission Neutralizer

OTHER STANDARD EQUIPMENT

  • Windows:
    – Single Pane
  • Brake Axle Cooling
  • Brake Light
  • Cap, Radiator, Manual Release
  • Catalytic Exhaust Purifier/Muffler
  • Dump Bucket (8.9 m3/11.6 yd3)
  • Bucket Lip:
    – Modular Weld-On
    – Lip Weldings – Full Weld Edge or Tack Weld Edge and Corners
  • Decals, International Picto Graphics
  • Fenders, Front, Rear
  • Firewall
  • Fuel Systems:
    – Dual Fuel Tanks
    – Fuel System Manual Shut Off Taps
  • Guards, Engine and Transmission
  • Handholds (Access On/Off Top Deck)
  • Lift Arm Positioner for Return to Dig
  • Radiator Grill, Swing Out
  • Service Oil Sample
  • Valve, Drain, Transmission Oil Filter
  • Valve, Hydraulic, Standard

R3000H Optional Equipment

POWER TRAIN

  • Engine Options:
    – Engine, Ventilation Reduction (VR)
    – VR Engine, Flow Thru Ready
    – Engine, Tier 3
  • Exhaust:
    – Exhaust, Purifier, Muffler
  • Fuel Adapters:
    – Standard Fill, Dual, Stainless Steel Covered, Single Braided Fuel Lines
    – Fast Fill, Dual, Rubber Coated, Double Steel Braided Fuel Lines
    – Fast Fill, Dual, Stainless Steel Covered, Single Braided Fuel Lines
  • Secondary Steering System

ELECTRICAL

  • Battery Disconnect Switch, In Cab
  • Lighting:
    – Cat LED Worklights

OPERATOR ENVIRONMENT

  • Camera, Color Rear Facing
  • Duct, Air, Flow Diverter
  • Idle Timer (enclosed cab)
  • Instrumentation/Gauges:
    – Brake Pressure
  • Seat:
    – Seat, Suspension, Tee, Vinyl
    – Seat, Suspension, Air, Vinyl
    – Seat Cover

TECHNOLOGY PRODUCTS

  • Command for Underground*
  • Vital Information Management System (VIMS) Gen 3
  • Payload System, Loadrite
  • Remote Control Interface (excludes Transmitter and Receiver) – RCT
  • *Please consult with your Regional Commercial or Technology Representative prior to upgrading your machine to Command for Underground.

TIRES, RIMS, AND WHEELS

  • Rim Identification Numbering
  • Spare Rim, Tubeless

OTHER OPTIONAL EQUIPMENT

  • Brake release arrangements:
    – Recovery hook
    – Recovery bar
  • Buckets:
    – Various Sizes, Dump (9.5 m3/12.4 yd3, 10.5 m3/13.7 yd3)
    – Light Materials, Dump (11.6 m3/15.2 yd3)
    – Light Materials, Dump, Uninstalled (11.5 m3/15.0 yd3)*
  • Bucket Lip:
    – Bolt On Lips
    – Durilock
  • Ground Engaging Tools (GET):
    – Cutting Edge, Cat Weld-On
    – Cutting Edge, Bolt-On Half Arrow
    – Cutting Edge, Shrouds, Durilock
    – Mechanically Attached Wear Plate System (MAWPS) – Bucket Lip Protection
    – Heel Shrouds
    – Wear Bars
    – Liners
    – Overflow Guard
  • Faster Fill and Evacuation Systems:
    – Engine, Fast Fill
    – Radiator, Fast Fill
    – Hydraulic, Fast Fill
    – Transmission, Fast Fill
  • Draw Bar Attachment, Bolt-On
  • Fire Suppression System:
    – Foam, Water Based
  • Fluids:
    – Arctic Coolant
    – Arctic Fuel
  • Guard, Light and Window
  • Handrails
  • Lubrication System:
    – Automatic
    – Centralized
  • Mine Transfer
  • Reversible Steering
  • Reflective Tape
  • Ride Control System
  • Service Tools:
    – Collet Jacking Bolts
    – Recovery Bar
  • Vandalism Protection
  • Windows:
    – Dual Pane
  • Wear Protection Bars:
    – Cab/ROPS
    – Hydraulic Tank
    – Radiator

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Underground

    Cat® MineStar™ Command for underground enables remote operation of load-haul-dump machines to deliver immediate productivity and efficiency gains to your operation. The system improves safety by removing operators from hazardous environments. It also delivers machine utilization increases over line-of-sight mucking operations by reducing the downtime required for shift changes, blast times, and any other conditions that can remove operators from the face.
    Options range from simple line-of-sight to full autonomy. This building block approach allows miners to capture value at their most economic entry point while allowing scalability as technology maturity grows.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for underground enables remote operation of load-haul-dump machines to deliver immediate productivity and efficiency gains to your operation. The system improves safety by removing operators from hazardous environments. It also delivers machine utilization increases over line-of-sight mucking operations by reducing the downtime required for shift changes, blast times, and any other conditions that can remove operators from the face.
Options range from simple line-of-sight to full autonomy. This building block approach allows miners to capture value at their most economic entry point while allowing scalability as technology maturity grows.

Explore Technology
  • Cat Detect for Underground

    How much safer would your operation be if you had visibility to all workers underground? If you could alert operators to potential hazards before they become threats? If you could identify fatigued operators? With Cat® MineStar™ Detect for underground, you can. Detect for underground addresses risks to people and assets by letting you “see” in the dark. Using a high-precision peer-to-peer proximity detection system coupled with a revolutionary communications network, Detect can prevent incidents and track people and machines — wherever they are underground — in real time. Detect provides situational awareness to operators, alerting them to hazards before they become a threat with no reliance on mine infrastructure.

1 - 8 of 9 Items items
Previous Next

How much safer would your operation be if you had visibility to all workers underground? If you could alert operators to potential hazards before they become threats? If you could identify fatigued operators? With Cat® MineStar™ Detect for underground, you can. Detect for underground addresses risks to people and assets by letting you “see” in the dark. Using a high-precision peer-to-peer proximity detection system coupled with a revolutionary communications network, Detect can prevent incidents and track people and machines — wherever they are underground — in real time. Detect provides situational awareness to operators, alerting them to hazards before they become a threat with no reliance on mine infrastructure.

Explore Technology
  • Cat Fleet for Underground

    Cat® MineStar™ Fleet for underground provides real-time visibility to cycle time, payload and other key operational parameters. It automatically records and tracks data up and down the value chain, providing insights that help you identify what’s working and fix what’s not. Thanks to our proprietary high-precision underground positioning technology, mines can accurately track personnel and assets to sub-meter accuracy. This also gives you access to critical cycle information, so you can better understand machine usage and overall efficiency of operations. Real-time two-way task management provides essential data that positively impacts productivity and helps you optimize the entire mining operation.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Fleet for underground provides real-time visibility to cycle time, payload and other key operational parameters. It automatically records and tracks data up and down the value chain, providing insights that help you identify what’s working and fix what’s not. Thanks to our proprietary high-precision underground positioning technology, mines can accurately track personnel and assets to sub-meter accuracy. This also gives you access to critical cycle information, so you can better understand machine usage and overall efficiency of operations. Real-time two-way task management provides essential data that positively impacts productivity and helps you optimize the entire mining operation.

Explore Technology

Take the interactive virtual product tour to explore the great features and benefits of the R3000H

Start R3000H Tour
close

Media Gallery

R3000H Underground Mining Load-Haul-Dump (LHD) Loader

R3000H Underground Mining Load-Haul-Dump (LHD) Loader

R3000H Underground Mining Load-Haul-Dump (LHD) Loader

R3000H Underground Mining Load-Haul-Dump (LHD) Loader

R3000H Underground Mining Load-Haul-Dump (LHD) Loader
R3000H Underground Mining Load-Haul-Dump (LHD) Loader
R3000H Underground Mining Load-Haul-Dump (LHD) Loader
R3000H Underground Mining Load-Haul-Dump (LHD) Loader

R3000H Video

Cat UG Loader Video

HRV Commitment Video

R3000H Video
Cat UG Loader Video
HRV Commitment Video

360 View
360 View

See how R3000H compares against frequently compared products.