Hard rock operations require a truck that can operate in confined spaces without sacrificing efficiency, capacity or operator comfort. With a fuel-efficient engine and the most durable components in the industry, Cat underground trucks offer a reliable haulage solution and a low cost per ton. They also offer payload capacities up to 63 tonnes (69 tons), to keep up with the production requirements of even the largest underground operations.
With a wide variety of size options and truck bodies, we have a flexible product line that can be tailored to suit your application-specific needs. And through the global Cat dealer network, you have access to boots-on-the ground support backed by a worldwide team of experts and innovators, all focused on keeping your machines running productively and efficiently.
A variety of features and technologies help Cat underground mining trucks work more productively and efficiently while also improving safety and reducing expensive unplanned downtime. Please note that some features may not be available on all models, and contact your Cat dealer for more on your specific needs.
The Truck Payload Measurement System automatically records load cycle information when the load is dumped. It gives operators real-time loading information and can transmit and store data through Product Link™ Elite for retrieval.
Data is also stored in the system's memory and can be downloaded directly through a service port. It also includes two payload score card displays so loader operators can easily track truck payloads during loading.
A remote LCD display unit can be placed in the cab, office or any other area. This unit displays live updates on the weight in the truck. Trucks fitted with a remote transmitter can have their payload information recorded remotely whenever they are within range.
Display units positioned in areas like load stations or stockpiles will hold a grand total for the area with no need to correlate figures between different loaders.