And it isn’t with the new Caterpillar Gas Mechanical System (GMS). This integrated power solution is built on our 3,600 horsepower Cat® G3500 engine and TH55 transmission platforms to deliver optimum mechanical efficiency for your pressure pumping operations. The GMS utilizes 100% natural gas, offering a low-cost-fuel solution that reduces carbon footprint. Plus, its scalable design requires fewer trailers on-site, increases the power density per trailer, and decreases fuel consumption compared to alternative frac operation methods.
Caterpillar is bringing innovation to completions unlike any other with a reliable and durable solution. With the GMS, there’s no stopping you from entering this next era of completions prepared for whatever tomorrow brings.
This innovative, fully integrated power system streamlines the completions site and then some. It helps optimize performance for pressure pumping applications by:
While engineered from the ground up, the GMS's design is built on reliable technologies with proven track records and millions of hours of field operations.
At 3,600 hp, the GMS’s exceptional power density allows oilfield operators to harness the full benefits of 100% natural gas within the confines of a standard pumping trailer footprint. This compact design maximizes space utilization and operational flexibility.
The GMS design streamlines the trailer architecture to deliver hydraulic horsepower downhole efficiently. There is no need for additional equipment, ensuring seamless integration and deployment.
As a 100% natural gas system, the GMS has the ability to run a wide range of fuel qualities, helping eliminate the need for diesel on-site. With the GMS, you can achieve top-tier performance and lower your CAPEX by reducing the number of trailers and components required on site.
Follow along on our journey as we bring the groundbreaking Caterpillar® Gas Mechanical System (GMS) together. Stay in the know and get the latest updates on GMS as we continue to test in major North American basins.
true