Land electric-drive drilling module with Dynamic Gas Blending™ Engine Upgrade Kit
Optimize your experience with the 3512B, 3512C and 3516B engines. This kit enhances the engine’s adaptability while reducing fuel costs and diesel consumption.
Improving Workforce Efficiency
- Automatically adjusts to operate under a wide range of methane number gas quality
- ADEMTM A4 ECU and upgraded user interface bring improved function and display performance
- EMCP 4.4 control panel features simplified rig integration, remote monitoring capabilities and single-point interface for the engine, generator and Dynamic Gas Blending™ functions
Making Your Investment Work Harder
- Replaces up to 70 percent of diesel with gas, continuously modulating fuel intake under all transient loading
- Uses field-proven gas hardware with no change to core diesel engine components
Low Total Cost Of Ownership
- Maintains existing service intervals and component life
- Automatically detects gas presence, gas quality and gas pressure to optimize fuel savings while maintaining durability
Sustainable Development
- Available as a certified kit or for use in other regulated areas
- Certified kits maintain engine emissions at EPA Tier 2 standards and includes an engine supplemental emissions control information label
- Capability to use dry field gas provides an alternative to gas flaring
Fully Integrated Solutions
- Single point of supply and product support
- Integrated fuel systems for optimized substitution and efficiency
- Automatically adjusts to varying fuel quality without recalibration
Shop Drilling Upgrade Kit