4 REASONS YOU NEED THE WS305 PUMP + ONE OPERATION THAT’S SEEING THE BENEFITS
Introduced in 2014, the 3,000-horsepower Cat® WS305 Pump is the world’s only 65-inch well stimulation pump. We went bigger than the industry standard of 60 inches for a reason — four of them, actually. Here’s why bigger really is better for your operation:
The key difference between the WS305 and 60-inch pumps is its stroke length: 10 inches versus eight. Because we extended the length without changing plunger diameter, you can push more water per revolution — 30% more than a 60-inch pump — with no added load on the plunger. That gives you options. Run it at a lower speed to push the same amount of fluid as your smaller pumps or crank it up when you need more flow.
Bringing extra horsepower on location “just in case” can be a costly habit. Here’s a way to break it: Operate the WS305 like a smaller pump on an everyday basis. If another unit goes down, you can run the WS305 at full capacity to generate the flow you need. It’s a way to achieve peace of mind without having to pay to bring an auxiliary piece of equipment on site.
Another advantage of the WS305 is its industry-leading center-to-center distance. At 13 inches instead of 12, it features 10% more journal bearing surface area. Why does that matter? Because bigger bearings handle load better and improve lube flow rate and coverage — no complicated lubrication system required. With the WS305, you get better load-carrying capability with a traditional lube system that’s easy to maintain and package.
Don’t want to add more width on your trailers to accommodate a bigger pump? You don’t have to. Say you’re using a 3512C Tier 2 engine and a TH55-E70 transmission operating in third gear to drive your pumps. In that case, you could achieve 100 BPM output in the same footprint with 14 WS305 Pumps versus 20 WS255s.
Talk to your local Cat dealer today about putting the bigger AND better WS305 Pump to work on your frac trailers.
For its operations in the Permian Basin, Alamo Pressure Pumping relies on field-proven Cat engines, transmissions, power ends and fluid ends for fast, easy, trouble-free operation.
Learn MoreGo behind the scenes in a comprehensive tour of our state-of-the-art manufacturing facility in Houston, Texas. At this facility, Cat pumps, valves & seats are produced and shipped.
Learn MoreDownload Cat Oil and Gas Ratings Guide: Learn how to achieve greater operational flexibility and lower your fuel costs. Read about the materials and specifications of the petroleum engines needed for your projects with the Cat® Oil and Gas Engine Ratings Guide. Please complete the form to download yours today.
Learn More