When it comes to running a profitable well service operation, keeping costs down is key. Cat® engines, transmissions and pumps are designed to run as cost-effectively as possible, but the addition of new technology makes it even easier for you to eliminate waste and operate more efficiently. Solutions like the Pump Electronic Monitoring System (PEMS), Dynamic Transmission Output Control (DTOC) and Engine Idle Reduction System (EIRS) help you:
Discover how much you could save by integrating one or more of these smart, simple technologies into your frac rig fleet.
Well stimulation operations in the oilfield are complex and demanding. The 3512C (HD) engine for well stimulation operations was specifically developed to reach the highest power nodes while meeting the highest standards in durability, reliability, and emissions. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. 3512C (HD) engines, with ratings: 1603-1864 bkW (2250-2500 bhp) @ 1900 rpm meet IMO Tier II, China Stage III, U.S. EPA Marine Tier 2, U.S. EPA Non-road Tier 2 equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.
Learn MoreWell stimulation operations in the oilfield are complex and demanding. The 3512C (HD) with dynamic gas blending engine for well stimulation operations was specifically developed to lower fuel cost while while meeting the highest standards in performance, durability, reliability, and emissions. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. 3512C (HD) engines, with ratings: 1678-1864 bkW (2250-2500 bhp) @ 1900 rpm meet IMO Tier II, U.S. EPA Marine Tier 2, and U.S. EPA Non-road Tier 2 equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.
Learn MoreThe 3512C (HD) offshore engine for well stimulation operations was specifically developed to operate in harsh environments offshore while meeting the highest standards in performance, durability, reliability, and emissions. Cat engines are backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty. 3512C (HD) offshore engines, with ratings: 1678-1864 bkW (2250-2500 bhp) @ 1900 rpm meet IMO Tier II and U.S. EPA Marine Tier 2 emission standards.
Learn MoreThe land well service 3512E Dynamic Gas Blending™ dual fuel engine is certified to U.S. EPA Tier 4 Final emissions standard while offering the highest natural gas substitution in its class. The 3512E DGB will include factory solutions that emit approximately the same or less greenhouse gas (GHG) emissions as a comparable 3512E Tier 4 Final diesel engine. Additionally, the dual fuel performance of the new 3512E DGB has significantly increased compared to similar engines in its class with the ability to achieve 85% diesel displacement, further allowing for lower operating costs.
Learn More