Cat® Smart Dozer Blades are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base. They feature integrated joystick controls for more intuitive operation, grade indications of the machine and blade in the advanced machine display, and operator-assist features to help create smooth grades faster and with less operator effort. The combination of these features along with the support of the Caterpillar Dealer Network makes this attachment industry-leading due to the industry-first features.
Modes / Patterns - The Smart Dozer unlocks the host D3 machines two modes: Machine Control Mode and Attachment Control Mode.
Machine Control Mode - Machine control modes is standard skid steer mode. The left joystick controls the directional travel of the machine while the right joystick controls the boom up/down and bucket dump/curl. However, once the operator is ready, attachment control mode is selected and the functionality of the attachment is now available.
Attachment Control Mode - Turns the D3 and Smart Dozer into a machine that is controlled more like a full-size dozer. The left joystick maintains control of the machine drive functions. The right joystick now operates the attachment. When the operator moves the right joystick side to side, left or right of center (bucket curl or dump in machine control mode) the blade will tilt left or right respectively. The thumb roller now angles the blade. When the thumb roller is rolled forward, the blade angles left, and when the roller is rolled backward, the blade angles right. These controls remain the same for whichever pattern is selected.
SMART DOZER BLADE SPECS | |
---|---|
Overall Width - in (mm) | 92 (2337) |
Width - Fully Angled - in (mm) | 81 (2049) |
Length - in (mm) | 41 (1028) |
Weight - lb (kg) | 1164 (528) |
Required Hydraulics | Standard Flow |
Smart | Yes |
Compatibility | D3 CTL Only |
Cat® Compact Track Loaders and Skid Steer Loaders are multi-purposed and designed to attach many work tools, giving the operator a wide choice of options to save time, be more efficient and productive.
Learn MoreEquip your Cat® loader with the right bucket. Meet and exceed requirements of any job. Enhance the productivity of your machine with Cat® attachments.
Learn MoreCaterpillar Safety Services can help you engage your entire organization in a culture of zero-incident performance. We’ll guide you along your safety journey by providing industry best practices, continuous improvement processes and the latest technologies to see, mitigate and manage risks.
Learn MoreWhat makes an attachment Smart?
Learn MoreIn person or online, we're here to help you find the answers you need. Reach out to your local Cat dealer for advice close to home. Sign up for our newsletter to hear from industry experts. Or keep exploring this site for additional information.