If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
If you already have an existing account with another Cat App, you can use the same account to sign in here.
Account Information
Site Settings
Security Settings
GB120 AND GB124
Cat® Smart Grader Blade attachments are for cutting, moving and grading dirt, gravel, sand and virtually any other material used as a base. The Smart Grader Blade brings cross slope to SSL/CTL platforms. The combination of these features, along with the support of the Caterpillar Dealer Network, makes this attachment industry-leading due to the industry-first features.
With the included masts, the Cat® Smart Grader Blade supports grade-control technologies such as External Reference, EW GO! and Cat® Grade.
With the optional wings, you can greater control over the blade edge, similar features to side shift. It also allows you to carry material similar to a box blade.
SMART GRADER BLADES SPECS | ||
---|---|---|
MODEL | GB120 | GB124 |
Blade Width with wings (wings optional) - in (mm) | 103 (2604) | 121 (3061) |
Blade Width (wings forward) - in (mm) | 85 (2148) | 103 (2605) |
Blade Width (without wings) - in (mm) | 78 (1981) | 96 (2438) |
Blade Width Fully Angled (wings extended) - in (mm) | 90 (2292) | 106 (2688) |
Blade Width Fully Angled (without wings) - in (mm) | 69 (1747) | 84 (2143) |
Wing Rotation - degrees | 205° | 205° |
Maximum Blade Angle - Right/Left of Center - degrees | 30° | 30° |
Tilt Angle ± - degrees | 15° | 15° |
Maximum Cut Depth - in (mm) | 4 (102) | 4 (102) |
Weight (with wings) - lb (kg) | 2205 (1000) | 2293 (1040) |
Smart | Yes | Yes |
Cat® Compact Track Loaders and Skid Steer Loaders are multi-purposed and designed to attach many work tools, giving the operator a wide choice of options to save time, be more efficient and productive.
Learn MoreCat® attachments equip your machine for a wide range of tasks & operating requirements. Enhance the productivity of your machine with Cat® attachments.
Learn MoreCaterpillar Safety Services can help you engage your entire organization in a culture of zero-incident performance. We’ll guide you along your safety journey by providing industry best practices, continuous improvement processes and the latest technologies to see, mitigate and manage risks.
Learn MoreCat® Smart BH130 the Backhoe you can operate with the door on.
Learn More