Prepare for the unexpected, save on energy costs, and generate demand response revenue.
For natural gas, renewable natural gas, and propane applications, Caterpillar has production capacity to provide 1700 ekW and smaller permanent 60 Hz solutions for shipment in less than four months (this availability may change at any time).
If you need a power solution but still aren’t sure if gas is the right choice for you, view our quick and simple comparison below.
When electricity demand soars (and so do prices), generating power can be expensive. With your generator set, you can transfer some or all of a facility’s load from the grid to your own asset. You may also have the opportunity to sell the power your gas generator is producing.
Cat natural gas generators are designed for demand response programs, which offer potential monetary benefits. Demand response programs offered by utilities compensate large energy users for producing extra power during high consumption, such as during extremely hot or cold weather or after work and school hours. Utilities pay users in demand response programs for generating extra power during peak consumption times and exporting it to the grid.
The electrification of society is adding significant increases in energy demand. The traditional model—large, centralized fossil fuel power plants—isn’t fast or flexible enough to keep up with demand. As the threat of utility power outages increases for many areas of the U.S., demand response participants can reduce demand on the utility supply in the event of a utility grid emergency.
Demand response programs combined with natural gas generators could be the perfect combination for your energy needs.
The resources below have been chosen to help you make your decision.
The suite of different power solutions available to me can help achieve my energy and emissions goals.
Sustainability Manager
This gives me a great product with the added reliability and support provided by the Cat dealer network.
Owner/Operator
The potential financial benefits of using my product in demand response are a huge plus for me!
Facility Manager
We’ve seen the benefits first hand. We have nearly a century of power generation experience and today Cat Electric Power delivers solutions to customers worldwide, helping them deliver reliable power and economic benefits to their facilities and communities. Read the testimonials to find out how.