You can be confident your small enterprise will operate as normal despite any power interruption with Cat® D20, D25, and D30 diesel generator sets. The new 20 to 30 kW models offer reliable power for small standby applications, such as telecommunications, wastewater, small healthcare facilities, and office buildings as well as commercial business, including gas stations, restaurants, and convenience stores.
Erratic weather patterns, from thunderstorms to hurricanes and tornados, are resulting in increasing outages. Small enterprises need reliable backup power to keep operations running smoothly. Whether keeping customers coming in the door, providing critical medical care at a small healthcare facility, or giving students and families services, operations of all sizes need to have access to dependable and affordable standby power.
Those you serve, as well as your employees, rely on your operation to remain open. An outage can have disastrous results, no matter what your business. Restaurants, convenience stores, schools, and shops can risk food spoilage and loss of product. Telecoms could have critical communications interrupted. Wastewater treatment plants may be unable to provide clean and safe water in the event of a power disruption.
The 20 to 30 kW solutions by Caterpillar ensure that you have adequate power to suit the size of your operation and provide reliable backup power to keep working.
Our diesel-fueled 20 kW to 30 kW generator sets are built to world-class standards, for high efficiency, low fuel consumption, and global emissions compliance. Our commercial and industrial generator sets come in a range of options to match your power needs, making selection and installation simple. Discover power designed for your demands.
D20, 20 ekW | D25, 25 ekW | D30, 30 ekW | |
Engine Model | Cat® C2.2 In-line 4, 4-cycle diesel | ||
Frequency | Standby, 60 Hz | ||
Emission Strategy | EPA TIER 4I (EPA 40 CFR Part 1039 Interim Tier 4) | ||
Bore x Stroke | 3.3 in x 3.93 in (84 mm x 100 mm) | ||
Displacement | 134 in³ (2.2 L) | ||
Compression Ratio | 23.3:1 | ||
Aspiration | Naturally aspirated | Turbocharged | Turbocharged air to air charge cooling |
Fuel Injection System | Mechanical cassette type | Electronically actuated mechanical cassette type |
Producing reliable power of 20 ekW at 60 Hz, our D20 diesel generator sets are designed to meet ISO 8528-5 transient response requirements. All D20 generator sets are EPA TIER 4I emissions compliant.
Learn MoreProducing reliable power of 25 ekW at 60 Hz, our D25 diesel generator sets are designed to meet ISO 8528-5 transient response requirements. All D25 generator sets are EPA TIER 4I emissions compliant.
Learn MoreProducing reliable power of 30 ekW at 60 Hz, our D30 diesel generator sets are designed to meet ISO 8528-5 transient response requirements. All D30 generator sets are EPA TIER 4I emissions compliant.
Learn More
The three new diesel generator sets meet the U.S. EPA's Tier 4 Final emission standards and provide 24-, 48- and 72-hour run time offerings.
The new generator sets with a minimized footprint also come with a range of flexible features, such as standard steel or non-rusting aluminum enclosures for weather protection, improved security, and superior sound attenuation. Factory-installed Cat Connect hardware enables a subscription for Cat Remote Asset Monitoring to better track and manage operations and find opportunities for added enhancements.
With field-proven Cat engines backed by world-class dealer support, the expanded range of diesel generator sets not only provides cost-effective power but also have a long lifecycle, resulting in lower total ownership costs. Increase your uptime by purchasing genuine Cat parts at parts.cat.com, a convenient way to shop from any device.
Durable and Versatile Solutions
Cat® commercial generators offer world-class fuel efficiency & low life-cycle costs with technology built generators for businesses. Contact a dealer!
Learn MoreInstall Cat® generators in your municipal buildings and empower your community. Contact a dealer!
Learn MoreTrust Cat Electric Power for telecom solutions that blend renewable energy, smart storage, and diesel power. Reduce fuel and labor costs, minimize emissions, and maintain seamless operations to keep people connected.
Learn More