12626 US-12, Brooklyn, MI
Laps: 156
Miles: 312
Track Size: 2.0 miles
Start: 4:00 p.m. ET
TV: NBCSN
12626 US-12, Brooklyn, MI
Laps: 156
Miles: 312
Track Size: 2.0 miles
Start: 4:30 p.m. ET
TV: NBCSN
Tyler Reddick and the No. 8 Chevy Accessories Chevrolet Camaro ZL1 1LE at Michigan International Speedway ... This weekend, Tyler Reddick will be making his first NASCAR Cup Series start at Michigan International Speedway. The Sunoco Rookie of the Year contender won last year's NASCAR Xfinity Series race at the two-mile speedway with crew chief Randall Burnett. Reddick also has one additional top-10 finish in the Xfinity Series, as well as one top-10 finish in the NASCAR Truck Series at the track.
Welcome, Chevy Accessories ... Chevrolet has a complete line of accessories to enhance the appearance, performance and capability of your vehicle - available at your dealer or online at chevroletaccessories.com. Genuine Chevrolet Accessories are designed, engineered and tested by the same team that developed the vehicle, and are the only accessories backed by GM. When installed by an authorized GM dealer, genuine Chevrolet Accessories are covered for the balance of the new vehicle's warranty or 12 months / 12,000 miles, whichever is longer.
Watch the Race with Cheddar's ... Don't miss out! Cheddar's is offering 15% off all To Go orders with the offer code RACEDAY placed on 8/8 and every Cup Series race day for the remainder of the 2020 season! Whether you're watching the race on a Sunday afternoon or on a weekday under the lights, watch with all your Cheddar's favorites for 15% off. Terms & conditions apply, visit cheddars.com/offer/race-day for full offer details.
Richard Childress Racing at Michigan International Speedway ... In 175 NASCAR Cup Series starts at the two-mile speedway, Richard Childress Racing has recorded three wins with drivers Dale Earnhardt (1987 & 1990) and Kevin Harvick (2010). The Welcome, N.C. organization has also secured 25 top-five and 58 top-10 finishes.
Richard Childress Racing at Road America ... In 29 NASCAR Xfinity Series starts at Elkhart Lake, Richard Childress Racing scored three victories in a row with drivers Brendan Gaughan (2014), Paul Menard (2015), and Michael McDowell (2016). The Welcome, N.C. organization has also captured 11 top-five and 13 top-10 finishes.
COVID-19 Relief ... Own a piece of history by participating in an auction and sale of Richard Childress' personal collection of memorabilia. All proceeds will assist COVID-19 relief efforts. Thousands of rare, hard-to-find and exclusive items from Richard Childress' 50+ years in NASCAR are up for bid or sale. Visit https://www.ebay.com/str/RichardChildresscollection.
Catch the Action ... The NASCAR Xfinity Series Henry 180 at Road America will be televised live Saturday, August 8, beginning at 12 p.m. ET on NBC Sports Network and will be broadcast live on the Motor Racing Network and SiriusXM NASCAR Radio Channel 90.
The NASCAR Cup Series FireKeepers Casino 400 at Michigan International Speedway will be televised live Saturday August 8, beginning at 4 p.m. ET on NBC Sports Network and will be broadcast live on the Motor Racing Network and SiriusXM NASCAR Radio Channel 90.
The NASCAR Cup Series Consumers Energy 400 at Michigan International Speedway will be televised live Sunday August 9, beginning at 4:30 p.m. ET on NBC Sports Network and will be broadcast live on the Motor Racing Network and SiriusXM NASCAR Radio Channel 90.
Does winning in the NASCAR Xfinity Series last year with Randall Burnett give you any extra confidence headed into this weekend's doubleheader event?
"It's nice to be able to head to a track where you've won at before, but the packages between Xfinity and the Cup Series are so different that there really isn't much crossover. I actually think the Xfinity package we ran at Michigan two years ago was more similar to our current Cup package, which was when RCR and Austin Dillon won the race in the rain-shortened event. So I've run a race there with a similar package, but at the same time I've learned no matter how similar they sound on paper, there really is nothing too similar in person between them. But there are other areas I can lean on heading into the weekend. The tire is very similar to what we ran at Texas and Kentucky, so I expect similar strategy calls for people trying to get track position. Then again, it is a two-mile track. It's big and has a lot of grip normally. We're going during the middle of summer though, so I'm interested to see what that means for tire fall-off and if there will be any. It's going to be an exciting doubleheader weekend for our No. 8 Chevy Accessories team."