For Release: North America
Release Number: 229PR24 — October 2024
IRVING, Texas, October 16, 2024 – Building on the legacy of the popular Cat® 903D, the Cat 903 compact wheel loader makes work easier with its Cat C1.7 engine, offering 17% more horsepower than the previous model. The increase in power delivers improved performance when pushing, operating on grades, and using drive, steer and lift functions simultaneously. It provides a higher full turn tip load rating of 5,516 lb (2552 kg).
“Our 903 offers all the features – improved comfort, service access and safety – that made the 903D a preferred compact wheel loader with customers,” says Joel Grimes, compact loader market professional for Caterpillar. “Today’s 903 has a more powerful engine, improved coupler design and enhanced multifunction hydraulic performance to further the productivity standard for this class size.”
Improved comfort, increased efficiency
Designed to provide all-day comfort, the operator’s workstation features spacious legroom, ergonomic pedal positioning, easy entry and exit, and optional speed-sensitive ride control. The multifunction joystick provides fingertip control of the standard third-function hydraulic system. Minimal engine overhang results in excellent rear and corner visibility, allowing for efficient operation in confined areas. Providing optimal comfort, the seat design includes yellow touch points, making it easier to find the preferred operating position.
The 903 can be optionally equipped with a hydraulic skid steer loader (SSL) coupler for faster and more efficient work tool changes. It provides a viewing window that enables the operator to see the fork tips when using available compact wheel loader style forks. The auxiliary hydraulic system delivers higher than previous flow of up to 14.5 gal/min (54.9 l/min) at 3,336 psi (230 bar) for increased hydraulic power to operate hydraulic work tools likes power box rakes and grapple buckets.
A host of options for the 903 enable the compact wheel loader to be configured for success in a range of applications. Providing maximum traction in slick underfoot conditions, optional front and rear differential lock can be activated in real time. Available engine and ground speed control are ideally suited for work with hydromechanical work tools like brooms. The addition of a work tool electrical harness option allows the Cat 903 to run more tools than the previous model.
Building on the legacy
The Cat 903 design boasts many popular carryover features from the 903D. Z-bar type loader linkage provides both strong bucket-digging ability and efficient control in fork applications. Standard features for the loader’s linkage include boom-float and work tool return-to-dig functions. Whether loading heavy pallets onto a truck or lifting light material into a hopper, the 903 offers the choice between standard- and high-lift configurations of 121 in (3086 mm) and 127 in (3227 mm) respectively to increase work efficiency in a wide range of applications.
Featuring a fully opening hood, the Cat 903 rear hood offers easy access to the engine compartment, which includes side-by-side coolers and a transparent fuel/water separator. Available engine air precleaner and radiator screen options provide reliable performance when operating in high-debris applications.
More information on the Cat 903 compact wheel loader can be found by contacting a Cat dealer or visiting cat.com.
Engine |
Cat® C1.7 |
Emissions |
U.S. EPA Tier 4 Final |
Gross power – hp (kW) |
48 (36) |
Net Power ISO 9249/SAE J1349 – hp (kW) |
45 (33.6) |
Operating weight lb (kg) |
9,200 (4173) |
Overall length with bucket – in (mm) |
185 (4693) |
Travel speed – mph (km/hr) |
12.4 (20) |
Bucket capacities – yd3 (m3) |
0.8 – 1.3 (0.6 – 1.0) |
3rd auxiliary flow – gal/min (l/min) |
14.5 (54.9) |
# # #
About Caterpillar:
With 2023 sales and revenues of $67.1 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For nearly 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html.
Note to Editors:
Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.
©2024 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas
|