For Release in North America: September 2018
Release Number: 349PR18
The new Cat® 903D compact wheel loader, compared with its 903C2 predecessor, features a 25 percent increase in both lifting capacity and travel speed, so customers are able to do more, faster. Whether lifting a heavy pallet or sod or traveling from field to farm, the 903D is up to the task. With new optional features, such as creep control, throttle lock and work tool electrical harness, the 903D has the ability to run any number of tools.
Available with either an open or enclosed cab, the 903D operator's station features a refined ergonomic design with a new multi-function joystick that provides fingertip control of the standard third-function hydraulic system. Whether lifting light material into a hopper or loading heavy pallets onto a truck, the choice of standard-lift or high-lift boom arms increase the 903D's ability to work efficiently in a wide range of applications, with buckets ranging in capacity from 0.8 to 1.3 yd3 (0.6 to 1.0 m3), forks, or a selection of powered and non-powered work tools.
Efficiently powerful
The 903D also features a standard auxiliary (third-function) hydraulic system that delivers a flow of up to 14 gpm (52 L/min.) at pressures to 3,481 psi (240 bar), producing ample hydraulic horsepower to operate any number of hydraulic work tools such as brooms, power box rakes and grapple buckets. To facilitate the use of an expanded range of work tools, the 903D is equipped with a standard universal coupler, with an optional electrically activated coupler available for switching attachments from the cab. Auxiliary hydraulic lines with quick connectors are standard, and continuous-flow allows powered tools to be easily controlled.
To further enhance the 903D's versatility and productivity, new optional features allow ground speed (creep control) and engine speed (throttle lock) to be independently controlled, delivering optimum hydraulic power to work tools, while machine travel speed is automatically limited to ensure optimum tool performance. In addition, an optional work-tool electrical harness allows use of attachments that have electrically operated functions.
Loader linkage for the 903D is the Z-bar type, providing both aggressive bucket-digging ability and efficient control in fork applications. Boom arms are available in both standard and high-lift configurations, with the latter increasing hinge-pin height from 10 feet, 1 inch to 10 feet, 7 inches (3 086 to 3 227 milimeters). Standard features for the 903D's loader linkage include boom-float and return-to-dig functions.
Operator's station/serviceability
For the operator's convenience, the 903D's new multi-function joystick provides controls for directional changes, third-function hydraulics, differential locks and continuous hydraulic flow. The operator's station has increased leg room, improved pedal positioning, easier entry/exit, and features a suspension seat and tilt steering wheel. Now available with optional ride control, the 903D offers a smooth ride, reducing the wear and tear on the operator, as well as reducing the amount of material loss out of the bucket when traveling.
The 903D's overall design results in minimal engine overhang, providing enhanced visibility to the rear and corners. Both enclosed cab as well as canopy options are available depending on climate and an optional heavy-duty 90-amp alternator can be used to support the climate-control system.
To facilitate routine maintenance, the 903D's fully opening rear hood allows ready access to the engine compartment, which features side-by-side coolers and transparent fuel/water separator. Options include an engine air pre-cleaner and radiator screen for use in high debris applications. New rear tie down locations under the machine allow for easier transport, and a new engine oil fill location allows for easier access.
TYPE |
SPEC |
Engine |
Cat C2.4 |
New Power (ISO 9249) |
40 hp (30 kW) |
Operating weight, nominal |
9,400 lb. (4 270 kg) |
Overall length, w/ bucket & std. boom |
15 ft. 9 in. (4 790 mm) |
Travel speed |
12.4 mph (20 km/hr) |
Bucket capacity |
0.8 – 1.3 yd3 (0.6 – 1.0 m3) |
Breakout force, std. boom |
6,160 lbf (27 kN) |
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2018 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
| Reader Requests | www.cat.com/requestCatinfo |