Cat® Medium Dozers receive technology package upgrades

 

For Release in North America, Europe, South Korea: February 2024
Release Number: 22PR24

 

  • Industry-leading suite of Cat® Assist with ARO suite of features are now standard for Cat D4 – D7 dozers
  • New Cat Grade with 3D Ready option available for D4, D5 and D6 dozers
  • Changes reinforce D4 – D7 next generation dozers’ technology leadership

 

Caterpillar announces two technology package upgrades for its medium dozer line. Formerly ARO with Assist, Cat Assist with ARO (attachment ready option) suite of features will be included as a standard feature on Cat® D4, D5, D6, D6 XE and D7 models, starting in early 2024. Additionally, a new Cat Grade with 3D Ready option provides more flexibility for customers upgrading to Cat Grade with 3D on D4, D5 and D6 dozer models.

Now standard, Cat Assist with ARO ensures that every new Cat D4 – D7 dozer comes equipped with the suite of Assist features that can be easily upgraded to Cat Grade 3D. These features include:

  • Stable Blade – Make finish dozing easier
  • Traction Control – Reduce track slip to minimize wear
  • Auto Carry – Maximizes blade loads
  • Blade Load Monitor – Operator coaching for productivity
  • Slope Assist™ – Holds blade angles with no GPS
  • Steer Assist – Automatically keeps dozing straight
  • ARO – Sensors (IMUs) on machine for GPS capability

Cat Grade with 3D uses a GPS signal to automatically adjust blade lift and tilt movements, so operators can get to design faster, save time, and reduce the cost of rework, labor, and materials. The new Cat Grade with 3D Ready option consists of all the hardware required for the 3D system and comes installed and tested from the factory. The option includes onboard sensors, GNSS antennas and receivers, and a 10-inch (25.4-mm) touchscreen display. This allows the 3D Ready hardware to be quickly updated to a complete Grade with 3D system with the purchase of necessary licenses through the Cat Dealer.

For more information about the new technology package upgrades for Cat Medium Dozers, contact a Cat dealer or visit: www.cat.com.

 

 

Download the press release and images 

Download Now

 

 

of

Cat D6 Dozer

View Full Size Image
of

Cat D4 Dozer

View Full Size Image
of

Cat D5 Dozer

View Full Size Image
of

Cat D6 XE Dozer

View Full Size Image
of

See what happens when four dozer operators put Cat® Assist and Grade technology to the test at the Caterpillar Proving Grounds. Assist and Grade technologies can help bulldozer operators of varied skill levels get the job done faster, more accurately and with less effort.

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

 

# # #

 


Note to Editors: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2024 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas
Kate Kenny: Kenny_Kate@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East
Amy Doughty: Amy.Doughty@cat.com