Skeleton
Skeleton

Cat® Skeleton Buckets feature heavy duty construction and design elements facilitating efficient separation of rock and debris from soil

For Worldwide Release: September 2018
Release Number: 502PR18

Used primarily to separate rocks and large debris from soil and sand, Cat® Skeleton Buckets feature heavy duty construction and find application in a number of industries, including agriculture, construction, land clearing, demolition, landscaping, and scrap handling. Designed for use with skid steer loaders, multi-terrain loaders, compact track loaders, and compact wheel loaders, Cat Skeleton Buckets incorporate a number of structural elements that ensure efficient operation and long-term durability.

In basic construction, Cat Skeleton Buckets use heavy steel rods, 1.25 inches (31.75 mm) in diameter on 3.75-inch (95-mm) centers, to form the floor and back of the bucket. Thick plates with rectangular openings form the sides of the bucket, and a rectangular frame, fabricated of heavy duty steel and incorporating two steel plate rock dams, strengthens the back of the bucket. The rock dams serve to retain material, reducing spillage and increasing production.

For added durability, steel gussets are welded between the outermost rods in the bucket floor and the sides of the bucket. The forward ends of the rods in the bucket floor are secured in a heavy-duty support beam positioned between (and welded to) the bucket sides. This beam not only provides support, but allows the bucket to also be used for grading.  Welded to the forward tips of the rods and support beam are heavy steel tines that enhance breakout force by initially separating rock and debris from soil more effectively than could a solid cutting edge.

 

Skeleton Buckets Product Specifications

 

Part Number

549-6561

549-6563

549-6565

Width, in. (mm)

79 (2 010)

87 (2 207)

94 (2 400)

Height, in. (mm)

25.5 (644)

25.5 (644)

25.5 (644)

Length, in. (mm)

47 (1 199)

47 (1 199)

47 (1 199)

Weight, lb. (kg)

741 (336)

800 (363)

860 (390)

Sidewall thickness, in. (mm)

0.4 (10)

0.4 (10)

0.4 (10)

Width between rods, in. (mm)

2.5 (64)

2.5 (64)

2.5 (64)

Rod diameter, in. (mm)

1.25 (32)

1.25 (32)

1.25 (32)

Number of tines

20

22

24

 

 

of

Cat Skeleton Bucket

of

Cat Skeleton Bucket

of

Cat Skeleton Bucket

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

                                                                                                                                                     

                                                                                                                                                         # # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

                                                                                                                          ©2018 Caterpillar All Rights Reserved

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo