If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America: December 2018
Release Number: 573PR18
Designed as a high-production model, the all new Cat® 140 Motor Grader combines a selection of grade control technologies with conventional steering wheel/lever controls, an efficient power train, enhanced operator comfort/convenience features, and simple, extended-interval serviceability. The new model offers an all-wheel-drive system option with a standard operating weight of 42,325 pounds (19 198 kg) and features a 12-foot mold board, a fuel-efficient Cat C9.3 engine—rated at 250 standard net horsepower (186 kW), an 8F/6R direct-drive power-shift transmission, and the Cat Product Link™ telematics system.
Scalable Cat GRADE technologies provide grade control options for customers with different application requirements and budgets—but all aimed at allowing operators to work faster and more accurately for increased productivity. In addition, the optional Stable Blade system automatically slows the machine if the grade will be adversely affected by machine bounce.
Premium features
The Cat C9.3 engine provides optimum power in all gears, with the Variable Horsepower Plus (VHP) system regulating power output between 177-250 horsepower (132-186 kW) for maximum efficiency and fuel economy. When operating in the standard ECO mode, fuel consumption is reduced up to 10 percent in certain applications.
The all-wheel-drive option provides added performance in rough terrain or poor underfoot conditions and the VHP system regulates power output between 176-270 horsepower (131-291 kW). Optimized machine balance ensures maximum drawbar power to the ground.
Optional hydraulic lines accommodate various powered work tools. To expand versatility, there are several attachments available such as the mast-type and mast-less snow wings, plows, straight blades, scarifiers, and the lift
*Typically equipped operating weight is calculated with full fluids, operator, push block, guards, rear ripper/scarifier, tires, and other equipment.
###
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow” and the “Power Edge” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2018 Caterpillar All Rights Reserved
Press Inquiries
Caterpillar Trade Press Media Representatives
Americas
Sharon Holling: Holling_Sharon_L@cat.com
Johanna Kelly: Kelly_Johanna_L@cat.com
Europe, Africa, Middle East
Francine Shore: Shore_Francine_M@cat.com
Reader Requests
www.cat.com/requestCatinfo