New Cat® 326 Next Gen Excavator Delivers Increased Efficiency, High Performance Digging & Lifting

Simple-to-use standard Caterpillar technologies boost operator efficiencies up to 45 percent

326 Next Gen Excavator Product Specifications

Engine

Cat C7.1

Gross power, hp (kW)

202 (151)

Operating weight, lb (kg)
[24 in (600 mm) Triple Grouser Shoes]

57 100 (25 900)

Max. digging depth, ft/in (mm)

[19’ 4” (5.9 m) boom; 9’8” (2.95 m) stick]

22’ 4” (6 820)

Max. reach at ground level ft/in (mm)

[19’ 4” (5.9 m) boom; 9’8” (2.95 m) stick]

33’ 2” (10 120)

Max. loading height ft/in (mm)

[19’ 4” (5.9 m) boom; 9’8” (2.95 m) stick]

21’ 7” (6 620)