New Cat® D5 Dozer Delivers Next Generation Performance, Unmatched Productivity-Boosting Technology

D5 Product Specifications

Engine

Cat C7.1

Power Train

Fully Automatic 3-Speed

Emissions

U.S. EPA Tier 4 Final, EU Stage V,

Japan 2014 (Tier 4 Final), Korea Tier 4 Final

Net Power Rated (1,770 rpm)

ISO 9249/SAE J1349

127 kW

 170 hp

ISO 9249/SAE J1349 (DIN)

 

  172 hp

Operating Weight (with drawbar)

VPAT

17 180 kg

37,875 lbs

VPAT Fine Grading

17 780 kg

39,198 lbs

LGP VPAT

19 170 kg

42,263 lbs

SU

17 340 kg

38,228 lbs

With three-shank ripper add

1 393 kg

3,071 lb

Blade Capacity

VPAT/Foldable VPAT

3.5 m3

4.6 yd3

LGP VPAT

4.0 m3

5.2 yd3

LGP VPAT Foldable

4.2 m3

5.5 yd3

SU

4.3 m3

5.6 yd3