New Cat® Rotary Cutters
New Cat® Rotary Cutters

New Cat® Rotary Cutters Offer Precise, Controlled Breaking for Trenching, Tunneling and Demolition Applications

 

For Release in North America, South America, Europe, Africa, Middle East, Japan: March 2023
Release Number: 118PR23

Cat® Rotary Cutters for excavators offer high production in hard material for various applications like trenching and demolition. With controlled breaking and high precision, rotary cutters are ideal for working in confined or urban areas. Rotary cutters can be used in sensitive areas such as neighborhoods or hospitals, since they produce a lower decibel of sound compared to other breaking tools.

New Cat RC20 and RC30 models are available to be used with pin-on, S-type, Cat pin grabber or CW couplers. Rotary cutters are compatible with Cat hydro-mechanical work tool brackets, which allow operators to move more smoothly from one task to the next. For space constricting jobs, the rotary cutter can be manually turned either 90 or 270 degrees. Adding an optional hydraulic lines kit, the rotary cutter can be turned up to 180 degrees for cleaning narrow trenches or working away from the machine to help get increased productivity. Ideal for dredging applications, the rotary cutter can be submerged in water without modifications to the tool.

The direct drive motor offers high torque, production and performance to help operators get the job done faster. With less space between the drums, operators can build narrower trenches while also burning less fuel. Rotary cutter picks are easily replaced with a simple tool and can be switched out quickly. Maintenance panels offer quick and easy access. Mechanical seals help to lock in grease and keep dust out to go longer between servicing. Rotary cutters break up material more to help put less wear and tear on buckets.

Operators can track their entire fleet of attachments and machines from one source. Attachments with asset tracking can be viewed within VisionLink® alongside Product Link™ subscribed equipment. Attachments with an asset tracker send an alert if they leave an easy-to-setup site boundary to help keep tools more secure.

More information about Rotary Cutters available by region can be found by visiting https://www.cat.com.

 

RC20, RC30 Product Specifications

 

 

RC20

RC30

Weight, lbs. (kg)

2,954 (1 340)

5,159 (2 340)

Interface

Pin on, CPG, CW, S

Pin on, CPG, CW, S

Carrier weight, metric tons

20 – 34

28 – 50

Operating pressure, psi (bar)

2466 – 5802
(170 – 400)

2756 – 5802
(190 – 400)

 



Download the press release and images 

Download Now

 

 

of

Cat RC20 Rotary Cutter

View Full Size Image
of

Cat RC30 Rotary Cutter

View Full Size Image
of

Cat RC30 Rotary Cutter

View Full Size Image
of

Cat RC30 Rotary Cutter

View Full Size Image

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, VisionLink, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2023 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Kate Kenny: Kenny_Kate@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo