New Cat® Tiltrotators
New Cat® Tiltrotators

New Cat® Tiltrotators bring added productivity and enhance attachment flexibility

 

For Release in North America and South America: December 2021
Release Number: 847PR21

 

Cat® Tiltrotators (TRS) for tracked excavators seamlessly integrate to the machine, contribute up to 13% more productivity and are easy to operate. The introduction of these models provides a portfolio of TRS for machines from 11 to 30 metric tons (24,250 to 66,140 lb).  The tiltrotators have the capability for 360-degree bi-directional rotation and 40-degree left and right tilt, allowing the machine to work from many different angles with less machine repositioning.

TRS10, 14, 18, and 23 models are available with pin-on or S-type coupler top interfaces and S-type coupler bottom interfaces. Using a tiltrotator with a coupler top allows the operator to maximize the versatility of attachments by switching them out for application and task appropriate purposes. An optional grapple module allows the operator to move materials out of the way, such as large rocks or pipe, without switching attachments.

Key components, including an oil-filled gear box, single-point lubrication system and innovative control system, factor into the ease of maintenance and operation features. Long-term reliability and durability for the tiltrotators result from the heavy-duty bolted joint that secures the housing, rotator and coupler as a unit. The worm gear drive is designed with wide bearing surfaces that distribute excavation forces in all directions. In addition, the gear drive is submersed in oil to ensure positive lubrication in all operating conditions. Pins, shafts and bushings feature heavy duty construction, and the hydraulic rotator motor is protected inside the cast rotator housing.

Machine controls allow for simultaneous tilt, rotation and machine movement. The short profile of the TRS unit helps maintain consistent breakout forces for digging experienced with a regular coupler.

Tiltrotators also come with a variety of built-in safety features. The double-acting tilt cylinders have built-in load holding valves to keep the attachment secure to the unit in the event of a pressure loss. Additionally, operators remain inside the cab while switching attachments for using the optional grapple module to move heavy objects.

A complete list of Tiltrotators available by region can be found by visiting cat.com.

 

Tiltrotator Specifications

Model

Recommended Carrier Weight

Weight

Maximum Bucket Capacity

Maximum Bucket Width

Minimum

Maximum

tons (lb)

tons (lb)

kg

lb

m3

yd3

mm

in

TRS10

11 (24,250)

16 (35,275)

425

937

0.80

1.05

1600

63

TRS14

14 (30,865)

19 (41,890)

540

1190

1.00

1.31

1700

68

TRS18

18 (39,685)

24 (52,910)

667

1468

1.10

1.44

1800

71

TRS23

23 (50,705)

30 (66,140)

800

1764

1.60

2.09

2000

79

 

 

of

TRS10 Tiltrotator (Pin-on top / S-type Coupler bottom)

of

TRS14 Tiltrotator (S-tup Coupler top / S-type Coupler bottom)

of

Use the 360-degree rotational and 40 degree left and right capability of the Tiltrotator to achieve your desired grade or digging angle.

of

Use standard style buckets to dig with a tiltrotator.

of

The tiltrotator allows you to easily use your bucket as a shovel.

Product & Service News

See the latest product and engine announcements from Caterpillar.

See the Latest News

 

# # #

 

Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

©2021 Caterpillar All Rights Reserved 

 

 

Press Inquiries

Caterpillar Trade Press Media Representatives

Americas

Sharon Holling: Holling_Sharon_L@cat.com

Johanna Kelly: Kelly_Johanna_L@cat.com

Europe, Africa, Middle East

Francine Shore: Shore_Francine_M@cat.com

Reader Requests

www.cat.com/requestCatinfo