If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
For Release in North America: March 2020
Release Number: 111PR20
The new Cat® D7 dozer offers high drive undercarriage design, increased performance and the broadest choice of easy-to-use technology features to help you get the most from your bulldozer. A fully automatic 4-speed transmission offers optimal fuel and dozing efficiency, plus ease of operation. At 265 hp (197 kW) and an operating weight of 65,644 lbs. (29,776 kg), the new D7 dozer replaces the D7E.
Next Generation Value
The D7 moves up to 8 percent more material per hour than the D7E, with about 6 percent more weight and 12 percent more horsepower. Blade capacity is increased by 10 percent, and the elevated sprocket undercarriage delivers better ride and balance, as well as increased penetration force.
Like the D6 and D8T, the new D7 is driven by a fully automatic 4-speed transmission. The smooth-shifting transmission continuously adjusts for maximum efficiency and power to the ground without added operator input.
The completely redesigned cab, common with the D5 and D6/D6 XE, raises the standard in comfort and productivity. Operators will find more space, multiple seat and control adjustments for optimal comfort and an easy-to-use 10-in (254-mm) touchscreen operator interface. A standard High Definition rearview camera shows prominently in the main display.
Unprecedented Technology Choices
The D7 leads the industry with a variety of technology offerings that are easy to use and help you get the most from your equipment investment. Slope Indicate is standard with the premium display package, showing machine main fall and cross-slope for easy reference.
ARO with Assist is a grade-ready option bundled with basic blade control and a new set of assist features that just work in the background to help operators get more done in less time.
Customers can also add factory integrated Cat GRADE with 3D. Advanced Inertial Measuring Units (IMU) provide greater speed and accuracy without position sensing cylinders. Small antennas are integrated into the cab roof for better protection and GPS receivers are mounted inside so they can be secured by locking the cab doors. An intuitive 10-in (254-mm) GRADE operator interface works like a smart phone, making it easy for operators to pick up quickly. Android OS platform allows installation of custom apps for more versatility.
Remote Control Ready
The D7 is Remote Control Ready from the factory. Internal components are integrated into machine systems and an external connector allows dealer installation of a plug-and-play roof-mounted remote control unit. Cat COMMAND for Dozing offers line-of-sight (LOS) control using an over-the-shoulder console, or a non-line-of-sight (NLOS) option using the Cat Command Station to run the machine remotely.
Connect to Greater Efficiency
Cat LINK telematics technology helps take the complexity out of managing job sites – by gathering data generated by equipment, materials, and people – and serving it up in customizable formats.
Equipped for the Job
The D7 is available in Standard or Low Ground Pressure (LGP) configurations, with a variety of blade and track shoe choices to optimize the machine for the intended application.
The D7 can also be ordered with specialized guarding to take on the challenges of Waste/Landfill work and Forestry/Land Clearing. In addition to machine protection against impacts and airborne debris, these specialty dozers can be ordered with an impact-resistant cab, application-specific undercarriage and a specialty blade.
For more information visit www.cat.com or contact your Cat dealer.
Note: All comparisons to D7E dozer
1 Feature not operational indoors or in areas where a GPS signal is not available.
2 Can be enabled by dealer technician.
Engine |
Cat® C9.3B |
||
Power Train |
Fully Automatic 4-Speed |
||
Emissions |
U.S. EPA Tier 4 Final, EU Stage V |
||
Net Power Rated (2,200 rpm) |
|||
ISO 9249/SAE J1349 |
197 kW |
265 hp |
|
ISO 9249/SAE J1349 (DIN) |
|
268 hp |
|
Operating Weight |
|||
Standard SU with ripper |
29,776 kg |
65,644 lbs |
|
LGP S with drawbar |
28,677 kg |
63,220 lbs |
|
Waste Handler |
28,140 kg |
62,035 lbs |
|
SU ripper weight with three ripper shanks = 2993 kg/6596 lbs |
|||
Blade Capacity |
|||
Semi-Universal (SU) |
7.4 m3 |
9.7 yd3 |
|
LGP Straight (S) |
6.2 m3 |
8.1 yd3 |
|
Angle (A) |
4.2 m3 |
5.4 yd3 |
|
LGP Angle (A) |
4.7 m3 |
6.2 yd3 |
|
Universal (U) |
8.6 m3 |
11.2 yd3 |
|
Universal-Landfill |
16.6 m3 |
21.7 yd3 |
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Trimble Navigation Limited, registered in the United States and in other countries.
©2020 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
www.cat.com/requestCatinfo |