Want the most value and convenience out of your new Cat® compactor? Add a CVA. You get parts delivered on time for maintenance, your choice of fluid analysis or an annual inspection, plus the ability to monitor machine health on your phone. And now our special compactor offer covers all compactor types – asphalt, soil, utility and pneumatic rollers. This offer gives you a $750 or $1500 credit towards the purchase of a CVA, depending on the model. Check below to see if your compactor is eligible.
The CB1.7 is a 1.7 metric ton utility roller with 900 mm (35 in) tandem vibratory drums.
Learn MoreThe CB1.8 is a 1.8 metric ton utility roller with 1000 mm (39 in) tandem vibratory drums.
Learn MoreThe CB2.5 is a 2.5 metric ton machine with 1000 mm (39 in) drums. It's a versatile machine with a high amplitude and is an excellent match for car parks, shoulders, small parking lots, lane additions, and other similar sized jobs.
Learn MoreThe Cat® CB2.5 GC Utility Compactor is a 2.5 metric ton machine with 1000 mm (39 in) drums. It is well suited for a variety of applications from asphalt to granular base applications. Simplicity, durability, and easy access to routine service points make these compactors an asset to contractors and rental houses.
Learn MoreThe CB2.7 is a 2.7 to 3 metric ton compactor with 1200 mm (47 in) drums. It's a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions, or other similar sized jobs.
Learn MoreThe Cat®CB2.7 GC is a 2.7 metric ton machine with 1200 mm (47 in) drums. It is well suited for a variety of applications from asphalt to granular base applications. Simplicity, durability, and easy access to routine service points make these compactors an asset to contractors and rental houses.
Learn MoreThe CC2.7 is a 3 metric ton machine with a 1200 mm (47 in) front drum and 4 rear wheels. The combination compactor offers versatility with its 4 rubber tires that provide a kneading action for a smooth mat surface.
Learn MoreThe CC2.7 GC is a 2.7 metric ton machine with 1200 mm (47 in) drums. It is well suited for a variety of applications from asphalt to granular base applications. Simplicity, durability, and easy access to routine service points make these compactors an asset to contractors and rental houses.
Learn MoreThe CB2.9 is a 2.9 to 3 metric ton compactor with 1300 mm (51 in) drums. It's a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions, or other similar sized jobs.
Learn MoreThe CB4.0 is a 3-5 metric ton compactor with 1300 mm (51 in) drums. It's a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions, or other similar sized jobs.
Learn MoreThe CC4.0 is a 3-5 metric ton compactor with 1300 mm (51 in) drums. It's a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions, or other similar sized jobs.
Learn MoreThe CB4.4 is a 3-5 metric ton compactor with 1400 mm (55 in) drums. It's a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions, or other similar sized jobs.
Learn MoreTo leverage this offer, fill out the form and your Cat dealer will contact you to get started.
true
*Offer valid from July 1, 2023 – December 31, 2023 on select Cat® utility compactors and soil compactors sold by participating Cat dealers to customers in the USA or Canada. Purchase must occur during offer period. Offer subject to machine availability. The support offer is to be used toward a Cat® Customer Value Agreement (CVA) that includes maintenance parts kits; S∙O∙S scheduled maintenance and a minimum of 12 mo Cat® Daily connectivity. The kit contains the parts for regular planned maintenance under normal operating conditions. In some severe applications where maintenance parts need to be replaced more frequently, additional parts will be at customer’s expense. This offer excludes additional maintenance parts, dealer labor, wear parts, and fluids. The offer is only available at participating Cat Dealers. This offer may change without prior notice and cannot be combined with any other offers. Additional terms and conditions may apply. Contact your Cat dealer for details.