Cat® Product Link™ Configuration Tool

Customize Installation to Your Specific Needs

The Cat® Product Link™ Configuration Tool — available in online and offline versions — gives you the flexibility to program the PLE601 Network Manager for the needs of your application. You can create configuration files based on your preferences, and provided templates offer applicable parameter lists for components such as engines, transmissions, EMCPs or well stimulation pumps. Refer to the user guide for a step-by-step look at the basic functions and features. The industrial protocol guide provides more detail.

Product Link Online Configuration Tool

Use this tool, available through Product Link Web, to:

  • Create and edit a configuration
  • Use templates to add parameters and features
  • Add J1939 parameters
  • Set Industrial Protocols including Modbus and Ethernet/IP
  • Configure Industrial Protocols serial and Ethernet ports and connected devices
  • Define Industrial Protocol input and output parameters and mapping
  • Configure features for Product Link Web data for recording, displaying and analyzing
  • Deploy configuration to the PLE601 Network Manager

Learn More about Cat Product Link Web

Product Link Offline Configuration Tool

Download this tool to your local PC for offline use. It offers all the features of the online version, plus the ability to deploy firmware to the PLE601 Network Manager, import configuration files from the Network Manager for editing and redeploying, and access the Network Manager Web Configuration pages. System requirements include:

  • PC or laptop running 64-bit version of Windows 7 or newer
  • 500MB available disk space
  • RJ45 Ethernet port or USB to Ethernet dongle
  • 9-Pin PL Service Tool Cable (Cat Part Number 425-6889)

Cat® Connect for Oil & Gas

Choose the combination of technology, expert recommendations and data/equipment management that helps your operation produce more with less — less maintenance and travel, less need for skilled workers and less risk of downtime or failure.

Learn more