Move More Material with Less Downtime

Cat® Advansys™
Cat® Advansys™

Cat® Advansys™ GET

Advansys 70-230 tips and adapters are built specifically for demanding high production applications, shift after shift.

The highest standard in hammerless GET

Optimize the performance of your 924-994 wheel loader or 311-390 hydraulic excavator with Cat Advansys GET. This hammerless Cat system simplifies installation with integrated retention components and streamlines retrofitting with adapters that drop into the same space as K series. 

de

Cat Advansys GET is available in a wide range of sizes and can be adapted to fit any bucket in the industry.

de

Advansys is safer and more efficient, with less downtime for a more cost-effective operation.

de

Advansys provides hassle-free installation and longer product life.

Cat® AdvansysTM Features and Benefits


Designed for the toughest jobs

  • Exclusive performance features such as tapered tip sides offer less drag and higher productivity.
  • New and optimized tip shapes put wear material where you need it most.

System Reliability

  • Stronger adapter noses for 50% stress reduction.
  • Improved adapter nose geometry extends adapter life.

Installation and Removal:

  • Retainer lock requires no special tools for quickest hammerless tip removal and installation.

GET Management

The most important part of any machine is its work tool.

Protect expensive machine components, reduce operating costs, and get the most out of your machine’s performance. Proper selection of GET has a direct effect on the productivity, fuel consumption, and maintenance costs of your machine. Your Cat dealer can help you establish an effective management program that minimizes preventable problems.

Bucket Edges, Tips, and Adapters

Check for:

  • Cracks on base edges beside adapters and corner welds
  • Cracks on base edges on top and bottom of rear weld
  • Excessive wear on the bucket tips. Tips worn through on the bottom or cracked in the pocket area should be replaced.
  • Damage to the bucket tip adapters. Badly worn bottom straps that are worn into bottom cavity should be replaced.
  • Damaged or missing retainer pins. Tap lightly on each pin. If pin moves easily, replace the retainer.
 
de

SIMPLER, LESS FREQUENT INSTALLATION FOR BETTER EFFICIENCY AND LONGER LIFE

From the field…

“It’s simple, efficient, more effective. I think one of the greatest aspects of the Advansys system is that we can put the machine back to work as quickly as possible.”

Jesse Wenzel, heavy equipment welder, Superior Ready Mix

de

Resources

Cat® GET for Rugged Machine Performance

Boost your machine’s productivity and reduce your operating costs with durable Cat GET.   PEBJ0078

View Brochure
Cat® GET for Rugged Machine Performance
Cat® GET for Rugged Machine Performance

Cat® Advansys™ Tips and Adapters - Wheel Loaders

Find the right 80-220 tips and adapters for your demanding high production wheel loader applications.  PEDJ0340

View Brochure
Cat® Advansys™ Tips and Adapters - Wheel Loaders
Cat® Advansys™ Tips and Adapters - Wheel Loaders

Cat® Advansys™ Tips and Adapters - Hydraulic Excavators

Find the right 80-200 tips and adapters for your demanding high production hydraulic excavator applications.  PEDJ0339

View Brochure
Cat® Advansys™ Tips and Adapters - Hydraulic Excavators
Cat® Advansys™ Tips and Adapters - Hydraulic Excavators