Systems & Support You Can Count On

Cutting Edge
Cutting Edge

CAT® Cutting Edge Systems

Cat Tools for Cat Machines

Protect your Cat® equipment with the ground engaging tools (GET) that are designed specifically for them. All Cat cutting-edge systems make sure you move more material longer with less downtime for lower cost per hour. Choose the features you need to match your needs and get the results you want. Every system ensures your machines are effective and efficient as your application demands.

  • Precision Cutting Edges: For optimizing your blade investment
  • Performance Cutting Edge: For your most demanding applications
  • High Abrasion Cast Cutting-Edge System: For your most abrasive applications
de

Cat® Performance Cutting Edges on D8T Dozer Help Overall Productivity

de

Cat® Performance Cutting Edges Help D8T Bulldozer Get the Job Done

de

Cat® Performance Cutting Edges on D8T Dozer Help Reduce Ripping for ACME Brick

de

Performance Cutting Edges on Cat® D8T Dozer Make the Job Faster, Easier, and Cleaner

de

Performance Cutting Edges on Cat® D8T Bulldozer Help Save Fuel

de

Trying Out Cat® Performance Cutting Edges on a D8T Bulldozer Blade

de

Cat® Performance Cutting Edges on D8T Bulldozer Help Reduce Grading, Improve Material

de

Cat® Performance Cutting Edges for Bulldozer Durable, Easy to Install

Maximum Performance with Lower Costs

Your Cat dealer defines world-class product support, offering you the right parts and service solutions, when and where you need them, with highly trained experts to help you maximize your equipment investment. All Cat dozer edge systems equip your machines for optimum performance and service life. Your Cat dealer is always available with the parts and service:

  • Identify signs of premature wear and suggest corrective action
  • Suggest operating techniques to reduce wear
  • Offer other blade protection products like weld-on half arrows, pin-on side-bar protectors, and wear plates
  • Explain how other manufacturers’ components could damage moldboards
  • Determine the best combination of components for your application to give you the lowest cost per hour
de

Tips from the Experts

It is extremely important to keep all hardware tight:

  • Use new bolts and nuts when installing new end bits and cutting edges to ensure against metal fatigue
  • Surfaces must be clean of dirt, paint, scale, rust, and weld splatter
  • Mating surfaces must be clean and flat to assure maximum clamping force
  • Bolt and nut threads must be clean; do not apply lubricant to the hardware, as this may over-stretch the bolt
  • Cutting-edge bolts are installed from the center outward or from one end to the other
  • End-bit bolts are installed first from the center outward, then from the center inward
  • Tighten all bolts to the required torque
  • Seat bolt heads in the countersinks with a heavy hammer
  • Tighten the bolts again to required torque
de

Precision Cutting Edges

Wear indicators avoid costly blade repairs. 20% more wear material and lower cost per hour, plus 40% more wear material on extended wear life edges helps you get the most out of your equipment.

View Brochure
Precision Cutting Edges
Precision Cutting Edges

Performance Cutting Edge

Penetrate easier, load faster, and increase productivity. Precision blade control delivers up to 35% payload mass increase and 17% greater productivity over standard production cutting edges.

View Catalog
View Brochure
View Brochure

High Abrasion Cast Cutting-Edge System

High abrasion end bits maximize uptime for higher productivity. Designed for extreme high-abrasion pushing applications for up to 40% longer wear life than Extended Wear Life. 

View Brochure
High Abrasion Cast Cutting-Edge System
High Abrasion Cast Cutting-Edge System

Cat Cutting-Edge Systems

Cat track-type tractor cutting edges and end bits are designed to create a balance with your machine – and your conditions. Choose the features you need to match your application and get the results you want. 

View Brochure
Cat Cutting-Edge Systems
Cat Cutting-Edge Systems