Military Brochures

Cat® Defense Product Line
This Cat Defense Product Line covers military modified Cat construction equipment supplied to the US Army, US Navy, USMC and USAF. This brochure includes products in the current construction equipment fleet and in the legacy construction equipment fleet (equipment identified for replacement). Other Caterpillar Services related to construction equipment that are offered to US Department of Defense customers are also covered.
»Download Product Brochure (PDF 4.1m)

Military 621G Scraper
The 621G scraper has a 17 cubic meter bowl and is capable of self loading and hauling over 23,500 kilograms of material. This scraper is also well suited for push loading and is a vital piece of equipment for the construction of roads and airfields.
»Download Product Brochure (PDF 656k)

Military 621G Water Distributor
The 621G water distributor is equipped with a rugged water distribution system capable of carrying over 30,000 liters of water as it supports construction and maintenance missions. It is equipped with a rotating water cannon and a 15 meter reeled hose making it a multi-purpose piece of equipment.
»Download Product Brochure (PDF 713k)

Military 730 Articulated Truck
The 730 is a valuable military asset for construction projects. The truck is equipped with a 17 cubic meter body with a rated capacity of 28.1 tonnes. It is self-transportable with a top speed of 55 kph.
»Download Product Brochure (PDF 453k)

Military 770 Off-Highway Truck
The 770 is designed with transportability in mind, incorporating MIL-STD-209K lift and tiedown provisions as well as being self-transportable with a top speed of 74.8 kph. The truck is equipped with a 25 Cubic Meter body capable of hauling up to 36.3 tonnes.
»Download Product Brochure (PDF 776k)

Military 963D Track Loader
The 963D provides superior operational readiness for military construction missions. It can be transported via C5 or C17 aircraft.
»Download Product Brochure (PDF 437k)

Military D6T Bulldozer
The D6T is equipped with either a hydraulic winch or a multi-shank ripper. The elevated sprocket design places the final drives above the work area, isolating them from ground induced impacts. The D6T is C5 or C17 air transportable in a drive-on, drive-off configuration.
»Download Product Brochure (PDF 777k)

Military 10K ATFL (All Terrain Forklift)
The 10K ATFL has emerged as the forklift of choice on unimproved surfaces. This machine provides true rough terrain capability for work in adverse underfoot conditions. The 10K is capable of lifting and carrying 10,000 lbs (4,536 kilograms) and is able to reach a height of 2,438 milimeters fully loaded. It is C-130 air transportable.
»Download Product Brochure (PDF 564k)

Military 277C Multi Terrain Loader
The Multi Terrain Loader is a rubber belted skid steer machine with military modifications for sling loading and removable cab with crew protection kit.
»Download Product Brochure (PDF 539k)

Military D6K Bulldozer
The bulldozer is equipped with either a hydraulic winch or a multi-shank ripper. The D6K provides unsurpassed operational readiness for the construction of airfields, roads, landing zones, defensive berms, anti-tank ditches, and other key military construction missions.
»Download Product Brochure (PDF 941k)

Military D7R-II Bulldozer
The machine is equipped with either a hydraulic winch, or a multi-shank ripper. The D7R-II provides unsurpassed operational readiness for the construction of airfields, roads, landing zones, defensive berms, anti-tank ditches, and other key military construction missions. This bulldozer can also be used to pushload scrapers, which greatly increases worksite efficiency.
»Download Product Brochure (PDF 1.1m)

Military 924H Wheel Loader
Equipped with auxiliary hydraulics, the third function enables the operation of a 1.9 cubic meter multi-purpose bucket. The light loader provides unsurpassed operational readiness for the construction of airfields, roads, landing zones, defensive berms, anti-tank ditches and loading trucks. The 924H also demonstrates its versatility by lifting barriers for installation, stockpiling material such as gravel, and performing various demolition functions.
»Download Product Brochure (PDF 1.2m)

Military 966H Wheel Loader
The Type I machine is equipped with a 3.4 cubic meter rock bucket. The Type II machine is equipped with a 3.8 cubic meter general purpose bucket. Heavy Loaders provide unsurpassed operational readiness for the construction of airfields, roads, landing zones, defensive berms, and anti-tank ditches. The Cat 966H also demonstrates its versatility by lifting barriers for installation, stockpiling material such as gravel, and performing various demolition functions.
»Download Product Brochure (PDF 1m)

Military 120M Motor Grader
The 120M represents a revolution in operational efficiency, visibility, serviceability and overall productivity. It also provides unsurpassed operational readiness for the construction of airfields, roads, landing zones, defensive berms, anti-tank ditches, and other key military construction missions.
»Download Product Brochure (PDF 1.3m)

Military PS150C Pneumatic Compactor
The PS150C provides excellent performance, reliability and fuel economy. This Pneumatic Compactor delivers superior operational readiness for the construction of asphalt roads. It is designed with transportability in mind, incorporating MIL-STD-209K lift and tiedown modifications.
»Download Product Brochure (PDF 574k)

Military CS56 Vibratory Soil Compactor
The CS56 is ideal for the construction of airfields, roads, landing zones and other key military construction missions. The machine is also capable of operating on JP-8 fuel.
»Download Product Brochure (PDF 423k)

Military 815F Series 2 Soil Compactor
The 815F offers superior performance and reliability in heavy duty compaction applications like construction of airfields, roads, landing zones, defensive berms, anti-tank ditches and other key military construction missions. The 815F Series 2 is designed with transportability in mind, incorporating MIL-STD-209K lift and tiedown modifications as well as C5/C17 air transport capability in a drive-on, drive-off configuration.
»Download Product Brochure (PDF 474k)

Military 613C-II Scraper
The ASWDS Wheeled Tractor Scraper is a highly productive tractor which pulls a self-elevating 8.4 cubic meter scraper bowl. It provides soldiers unsurpassed operational readiness for the construction of airfields, roads, landing zones, defensive berms, anti-tank ditches and other key military construction missions.
»Download Product Brochure (PDF 1.1m)

Military 613C-II Water Distributor
The ASWDS Program provides for a common Cat 613C-II tractor fielded with either a Scraper or Water Distributor. Each system is fielded with a common Transportability Box that provides the parts, tools and instructions required to configure either machine for any required transport mode
»Download Product Brochure (PDF 792k)