Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
For Worldwide Release: September 2019
Release Number: 740PR19
Caterpillar Inc. announces new updates to the PM310, PM312 and PM313 Cold Planers. The PM300 Series is ideal for small-to-medium job sites where compact dimensions, optimum maneuverability and high production capabilities are required. Wheel or track undercarriage designs are available for each model.
More Power
The Cat® C9.3 engine is now available with 249 kW (334 hp) of power, a 3% increase. Along with additional power, these machines also meet U.S. EPA Tier 4 Final and EU Stage V emission standards.
Improved Visibility and Ergonomics
The Cat PM300 Series machines have improved visibility features with a sliding operator’s station, optional camera, and an auxiliary power connector for additional lighting. The new sliding station extends beyond the machine frame, approximately 215 mm (8.5 in.), providing operators with optimal visibility and line of site when following an edge.
These machines can be also equipped with an optional camera that mounts above the cutter box to improve visibility. The camera can be viewed through an LCD Display at the operator’s station enabling the operator to make closer cuts next to obstacles. With the addition of the sliding station, an armrest has been added to the right side to improve comfort. An optional auxiliary power connector located near the back of the machine accepts nighttime balloon lighting additions.
Easier Service
Servicing the rotor is now easier with an integrated rotor turning system. The hydraulically operated turning device controls the position of the rotor with a 2-button pendant that simplifies bit removal and replacement.
System K Rotors Optimized for Cat Cold Planers
Cat cold planers are available with the Cat System K milling rotors and feature efficient material flow with an excellent cutting pattern. Rotors are available with spacings of 8 mm, 15 mm and 18 mm for a wide range of milling applications. The dual taper retention design provides a reliable method for holding the tool holders in the blocks without the need for a retaining pin or bolt. Reversible paddles and high strength alloys offer more resistance to abrasion and reduce wear for extended rotor life.
Optional Cat diamond bits feature a new design for the System K rotors and last up to 80 times longer than conventional carbide bits to extend intervals between bit maintenance, increase production and reduce operating costs. Cat Diamond Bits are sharper than conventional carbide bits, allowing the machine to cut faster and to reduce drag on the cutting system for better fuel economy in demanding applications.
For more information on the PM310, PM312 and PM313 Cold Planers, contact your Cat dealer.
# # #
Note to Editors: Caterpillar rolls out products and services in each of its territories at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from our dealer network, our plants, and our marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with their local dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
©2019 Caterpillar All Rights Reserved
Press Inquiries |
Caterpillar Trade Press Media Representatives Americas Sharon Holling: Holling_Sharon_L@cat.com Johanna Kelly: Kelly_Johanna_L@cat.com Europe, Africa, Middle East Francine Shore: Shore_Francine_M@cat.com |
Reader Requests |
www.cat.com/requestCatinfo |