1of

Minexpo 2020 Postponed

Minexpo 2020 Postponed

Due to the COVID-19 pandemdic, Minexpo will be held one year later in September 2021

MORE DETAILS

Minexpo 2021 New Date

Minexpo 2021 New Date

New date for Minexpo 20201 is August 1-August 5 20201

MORE DETAILS2

Latest Offers 2021

Latest Offers 2021

See the Latest Offers from CAT

SEE OFFERS

Understand Emissions Industry Terms

Inbox Insights

Sign up for our e-newsletter for more information, along with the latest industry news and expert tips.

Sign Up
Emissions Insight News
Emissions Insight News

If you’ve ever struggled to understand acronyms you might see when reading about emissions standards, you’re not alone. Save a copy of this handy list of acronyms and definitions to use as a resource for your team.

ACRONYM

DEFINITION

DEF

Diesel Exhaust Fluid

A carefully blended solution of high-purity urea and de-ionized water used in selective catalytic reduction solutions. It’s injected into the exhaust system, where it decomposes into ammonia, then selectively reduces nitrogen oxides with the help of a catalyst.

DOC

Diesel Oxidation Catalyst

An aftertreatment device that reduces particulate matter by converting carbon dioxide and hydrocarbons to carbon dioxide and water vapor. It optimizes nitrogen monoxide and nitrogen dioxide ratios for both passive diesel particulate filter regeneration and the optimal conversion of nitrogen oxides in selective catalytic reduction.

DPF

Diesel Particulate Filter

An aftertreatment device that captures particulate matter formed during combustion. It can be regenerated passively or actively and allows for lower fuel consumption and better transient response and performance.

EGR

Exhaust Gas Recirculation

Reduces the levels of nitrogen oxides emitted by an engine by recirculating exhaust gas into the engine’s cylinder and replacing some of the oxygen-rich air with carbon dioxide. That lowers combustion temperature and reduces the amount of nitrogen oxides formed.

NOx

Nitrogen Oxides

Gases produced from the reaction of nitrogen and oxygen during the combustion of fuels, especially at high temperatures. They’re one of two primary exhaust pollutants covered by emissions standards.

PM

Particulate Matter

A complex mixture of extremely small particles and liquid droplets that get into the air, including dust, dirt, soot and smoke. It’s the second of two primary exhaust pollutants covered by emissions standards.

PN

Particle Number

EU Stage V emissions standards introduce a particle number limit for engines in the 19-560 kW power range. Meeting this limit is driving widespread application of diesel particulate filters.

SCR

Selective Catalytic Reduction

A catalyzed chemical reaction that reduces nitrogen oxides to water and nitrogen using diesel exhaust fluid. This fluid is injected into a tube where it mixes with the exhaust, and the reactions take place as the mixture passes through the selective catalytic reduction catalyst.

ULSD

Ultra-Low-Sulfur Diesel

Diesel fuel with substantially lower sulfur content that contributes to particulate matter reductions in nonroad engines and equipment. Many advanced emission-control technologies require the use of ultra-low-sulfur diesel.

Emissions Acronyms

Keep up to date with acronyms associated with emissions standards.

Download Now

Industrial Diesel Engines

Cat engines with Tier 4/Stage V technology meet global emissions standards.

Go Now
Industrial Diesel Engines
Industrial Diesel Engines

Industrial Diesel Power Units

Our integrated power units are ready made for irrigation, industrial, mining, pump and other applications and meet global emissions standards.

SEE HOW
Industrial Diesel Power Units
Industrial Diesel Power Units

Industrial Diesel Fire Pumps

Cat fire pump engines have a reputation for reliable, efficient service.

Learn More
Industrial Diesel Fire Pumps
Industrial Diesel Fire Pumps
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.