AP500

Wheel Asphalt Pavers AP500

Request A Price Find Dealer

Key Specs

Paving Range with SE47 FM
2.4 m - 5.9 m (8' - 19' 6")
2.4 m - 5.9 m (8' - 19' 6")
Operating weight with SE47 FM
32,007 lb
14518 kg
Maximum Throughput Capacity
1100 ton(US)/h
1000 tonnes/hr

Overview

Sized Right

The Cat® AP500 Asphalt Paver is designed for urban streets, car parks, rural roads and many other small to intermediate-type applications. This paver provides high throughput capability as-well as application versatility, easy set-up, and a wide paving range.

Benefits

Increased Performance

Increased power and feeder system capability helps deliver more performance.

Simple Operation

The single sliding console, easy-viewing display, and unobstructed visibility to the hopper combine to simplify operation.

More Flexibility

Wide paving capability, serviceable components, and excellent traction provided by front-wheel assist and all-wheel-drive options provide contractors with excellent flexibiity.

Product Specifications for AP500

Paving Range with SE47 FM 2.4 m - 5.9 m (8' - 19' 6") 2.4 m - 5.9 m (8' - 19' 6")
Paving Range with SE47 V 2.4 m - 6.1 m (8' - 20') 2.4 m - 6.1 m (8' - 20')
Paving Range with SE47 VT 2.4 m - 6 m (7' 10" - 19' 8") 2.4 m - 6 m (7' 10" - 19' 8")
Paving Range with SE50 VT 2.55 m - 6.77 m (8' 4" - 16' 4") 2.55 m - 6.77 m (8' 4" - 16' 4")
Truck Entry Height 21 in 537 mm
Operating Length 19.25 ft 5.8 m
Operating Width 10.75 ft 3.3 m
Overall Height 11 ft 3.3 m
Transport Length 19.25 ft 5.8 m
Transport Width 8.15 ft 2.5 m
Transport Height 9.4 ft 2.8 m
Operating weight with SE47 FM 32,007 lb 14518 kg
Operating weight with SE47 V 31766 lb 14409 kg
Operating weight with SE47 VT 33843 lb 15351 kg
Operating weight with SE50 VT 34017 lb 15430 kg
Shipping Weight - Paver Only 25,311 lb 11481 kg
Fuel Tank 53 gal (US) 200 l
DEF Tank 5 gal (US) 19 l
Cooling System - Total 6.3 gal (US) 24 l
Hydraulic Oil Tank 32 gal (US) 121 l
Washdown Spray Tank 8.5 gal (US) 32 l
Engine Model (1) Cat C4.4 (U.S. Tier 4 Final, EU Stage V) Cat C4.4 (U.S. Tier 4 Final, EU Stage V)
Engine Power (1) 148 hp 110 kW
Engine Model (2) Cat C4.4 (UN ECE R96 Stage IIIA, equivalent to U.S. EPA Tier 3 and EU Stage IIIA) Cat C4.4 (UN ECE R96 Stage IIIA, equivalent to U.S. EPA Tier 3 and EU Stage IIIA)
Engine Power (2) 142 hp 106 kW
Maximum Throughput Capacity 1100 ton(US)/h 1000 tonnes/hr
Maximum Travel Speed 10 mile/h 16 km/h
Maximum Paving Speed - With Vibratory Screed 200 ft/min 61 m/min
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min

AP500 Standard Equipment

Operating Environment

  • Single sliding console
  • Steering guide

Technology

  • Product Link™ Elite 643 (cellular)

Powertrain

  • Cat® C4.4, four-cylinder
  • Cooling fan, variable speed
  • Sand-rib drive tires

Electrical System

  • 1400 CCA battery, maintenance-free
  • 150-amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Battery, maintenance-free
  • Auto-reset breaker for material sensors
  • Cat® Electronic Technician (Cat ET)

Material Delivery

  • Auger extensions, 0.15 m (6")
  • Material feed sensors, contact
  • Push-roller, adjustable

Service and Maintenance

  • Hydraulic oil, Cat HYDO™ Advanced
  • Remote access drains
  • Remote flash
  • Service repair kits
  • Sampling ports for Scheduled Oil Sampling
  • Sight Gauges, engine coolant, hydraulic oil

Safety

  • Alarm, back-up
  • Horn, warning (front & rear)
  • Lights, LED Working
  • Mirror package

AP500 Optional Equipment

Operating Environment

  • Canopy, hydraulic lift, manual
  • Canopy, hydraulic lift, power
  • Deceleration pedal
  • Dual operating consoles
  • Heated seat
  • Umbrella
  • Ventilation system
  • Windshield

Technology

  • Cat® Grade Control
  • Basic Grade Control
  • Product Link™ Elite 683 Cellular/Satellite

Powertrain

  • All-wheel drive
  • Ballast - front weights
  • Radial drive Tires
  • Front-wheel assist

Material Delivery

  • Auger extensions, 0.46 m (1.5')
  • Mainframe extensions, power
  • Mainframe extensions, manual
  • Material feed sensors, sonic
  • Tamper Bar System
  • Wash-down pump and reel

Safety

  • Lights, LED Roading
  • Warning beacon, LED

See how AP500 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology

Check out current offers for the AP500

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.