HCS60 Hydraulic Connecting S Type Coupler

Hydraulic Connecting S Type Couplers Hydraulic Connecting S Type Coupler HCS60: 582-8807

Request A Price Find Dealer

Key Specs

Machine Class
12-19
12-19
Weight
386 lb
175 kg
Height
15.9 in
405 mm

Overview

Cat® Hydraulic Connecting S Type Couplers connect to your machine's hydraulics and electronics giving you the ability to pick up an attachment with full functionality in seconds without leaving the cab. These couplers deliver the productivity and versatility benefits you expect from a coupler. Additionally, they bring safety to your people, equipment, and overall operation while increasing the life of the other attachments in your fleet.

Product Specifications for Hydraulic Connecting S Type Coupler HCS60: 582-8807

Machine Class 12-19 12-19
Weight 386 lb 175 kg
Lift Hook Capacity 5 ton (US) 5 ton (US)
Height 15.9 in 405 mm
Length 30.5 in 775 mm
Width 18.5 in 470 mm
Maximum Operating Pressure 5076 psi 350 bar
3/8" Hydraulic Connectors (Mounted) 2 2
3/8" Hydraulic Connector Flow 13 gal/min 50 l/min
1/2" Hydraulic Connectors (Optional) 1 1
1/2" Hydraulic Connector Flow 21 gal/min 79 l/min
3/4" Hydraulic Connectors (Mounted) 2 2
3/4" Hydraulic Connector Flow 59 gal/min 225 l/min

See how Hydraulic Connecting S Type Coupler HCS60: 582-8807 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

*Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Hydraulic Connecting S Type Coupler HCS60: 582-8807

View More Offers