1of

Minexpo Postponed

Minexpo Postponed

Due to the COVID-19 pandemic, Minexpo will be held one year later in September 2021,

Full Response

Caterpillar's Response to Covid-19

Caterpillar's Response to Covid-19

Full Response
HCS65 Hydraulic Connecting S Type Coupler

Hydraulic Connecting S Type Couplers Hydraulic Connecting S Type Coupler HCS65: 590-2379

Request A Price Find Dealer

Key Specs

Machine Class
14-20
14-20
Weight
465 lb
211 kg
Height
15.4 in
390 mm

Overview

Cat® Hydraulic Connecting S Type Couplers connect to your machine's hydraulics and electronics giving you the ability to pick up an attachment with full functionality in seconds without leaving the cab. These couplers deliver the productivity and versatility benefits you expect from a coupler. Additionally, they bring safety to your people, equipment, and overall operation while increasing the life of the other attachments in your fleet.

Product Specifications for Hydraulic Connecting S Type Coupler HCS65: 590-2379

Machine Class 14-20 14-20
Weight 465 lb 211 kg
Lift Hook Capacity 5 ton (US) 5 ton (US)
Height 15.4 in 390 mm
Length 31.6 in 802 mm
Width 20 in 508 mm
Maximum Operating Pressure 5076 psi 350 bar
1/2" Hydraulic Connectors (Mounted) 2 2
1/2" Hydraulic Connector Flow 21 gal/min 79 l/min
3/4" Hydraulic Connectors (Mounted) 2 2
3/4" Hydraulic Connectors (Optional) 1 1
3/4" Hydraulic Connector Flow 59 gal/min 225 l/min

See how Hydraulic Connecting S Type Coupler HCS65: 590-2379 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Hydraulic Connecting S Type Coupler HCS65: 590-2379

View More Offers