323D3

Medium Excavators 323D3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
142 hp
106 kW
Operating Weight
49800 lb
22600 kg
Maximum Digging Depth
20.8 ft
6300 mm

Overview

Get More Done at Lower Cost Per Ton

Lower your cost per ton. The Cat 323D3 Excavator brings speed, efficiency, and high productivity to your heavy duty, high-production applications. Work safely and in comfort in the high-visibility, highly adjustable cab.

Benefits

Maximum Durability

Ensure productivity in the toughest jobs with a 1.20 m³/1.57 yd³ wide severe-duty bucket, reinforced structures and front parts, and a robust undercarriage and carbody.

Up to 10% Lower Fuel Consumption*

The latest Electro-Hydraulic (EH) system, Eco mode, and optional fuel consumption tracking in VisionLink® provide more control to enable optimized fuel consumption.

* Compared to 323D3 model prior to Annual Product Update 2021. Productivity, fuel, and CO2 emissions
vary by application. Estimated average fuel consumption improvements are based on tests or
Product Link™ data where available. Productivity improvements are based on test data.

Up to 15% Reduced Maintenance Costs**

Maximize uptime and extended service intervals, thanks to advanced hydraulic oil filter design and no pilot and case drain filters. A two-stage fuel filter and anti-rust fuel tank help protect the engine against low-quality fuel.

** Compared to 323D3 Prefix FEY.

Product Specifications for 323D3

Net Power - ISO 9249 142 hp 106 kW
Net Power - ISO 9249 (DIN) 144 hp (metric) 144 hp (metric)
Engine Model Cat C7.1 Cat C7.1
Engine Power - ISO 14396 152 hp 113 kW
Engine Power - ISO 14396 (DIN) 154 hp (metric) 154 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets UN R96 Stage II emission standards, equivalent to U.S. EPA Tier 2 and EU Stage II. Meets UN R96 Stage II emission standards, equivalent to U.S. EPA Tier 2 and EU Stage II.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendationss” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendationss” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight 49800 lb 22600 kg
Note 4.5 m (14'8") Long undercarriage, 5.7 m (18'8") HD Reach boom, 2.5 m (8'2") HD Reach stick,1.20 m³ (1.57 yd³) SD bucket, 600 mm (24") triple grouser track shoes and 4000 kg (8,820 lb) counterweight. 4.5 m (14'8") Long undercarriage, 5.7 m (18'8") HD Reach boom, 2.5 m (8'2") HD Reach stick,1.20 m³ (1.57 yd³) SD bucket, 600 mm (24") triple grouser track shoes and 4000 kg (8,820 lb) counterweight.
Maximum Digging Depth 20.8 ft 6300 mm
Boom HD Reach 5.7 m (18'8") HD Reach 5.7 m (18'8")
Stick HD Reach 2.5 m (8'2") HD Reach 2.5 m (8'2")
Bucket SD 1.20 m³ (1.57 yd³) SD 1.20 m³ (1.57 yd³)
Maximum Reach at Ground Level 31.1 ft 9470 mm
Maximum Cutting Height 30.4 ft 9250 mm
Maximum Loading Height 20.8 ft 6290 mm
Minimum Loading Height 8.6 ft 2590 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 19.7 ft 5960 mm
Maximum Vertical Wall Digging Depth 18.9 ft 5720 mm
Bucket Digging Force - ISO 33050 lbf 147 kN
Stick Digging Force - ISO 24950 lbf 111 kN
Main System - Maximum Flow 429 l/min (113 gal/min) 429 l/min (113 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3625 psi 25000 kPa
Swing Speed 11.88 r/min 11.88 r/min
Maximum Swing Torque 45581 ft·lbf 62 kN·m
Fuel Tank Capacity 103 gal (US) 390 l
Cooling System 7.4 gal (US) 28 l
Engine Oil 4.8 gal (US) 18 l
Swing Drive - Each 1.6 gal (US) 6 l
Final Drive - Each 1.3 gal (US) 5 l
Hydraulic System - Including Tank 57.6 gal (US) 218 l
Hydraulic Tank 30.4 gal (US) 115 l
Boom HD Reach 5.7 m (18'8") HD Reach 5.7 m (18'8")
Stick HD Reach 2.5 m (8'2") HD Reach 2.5 m (8'2")
Bucket SD 1.20 m³ (1.57 yd³) SD 1.20 m³ (1.57 yd³)
Shipping Height - Top of Cab 10 ft 3050 mm
Handrail Height 9.11 ft 3015 mm
Shipping Length 31.3 ft 9530 mm
Tail Swing Radius 9 ft 2750 mm
Counterweight Clearance 3.4 ft 1020 mm
Ground Clearance 1.6 ft 450 mm
Track Length 14.8 ft 4460 mm
Length to Center of Rollers 12 ft 3650 mm
Track Gauge 7.1 ft 2380 mm
Transport Width 9.9 ft 2980 mm

323D3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Sound suppresed cab with viscous mounts
  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Mechanically adjustable seat with headrest
  • Automatic bi-level air conditioner
  • Keyless push-to-start engine control
  • 1-button joystick
  • AM/FM radio with USB and auxiliary port
  • 24V DC outlet
  • Cup holder and storage compartments
  • 70/30 tempered glass windshield
  • Upper radial wiper with washer
  • Openable steel hatch
  • Dome light
  • Washable floor mat

CAT TECHNOLOGY

  • VisionLink®

ENGINE

  • Diesel engine, C7.1 1106C - mechanical governor - meets UN R96 Stage II, equivalent to Tier 2 and Stage II
  • Two selectable power modes: Standard, Eco
  • One-touch low idle with auto engine speed control
  • Two stage fuel filtration system with water separator and indicator
  • 52° C (125° F) high-ambient cooling capacity
  • 4000 m (13,120 ft) altitude capability
  • Radial seal air filter with double filter element
  • Electric fuel priming pump

HYDRAULIC SYSTEM

  • Electronic main control valve, hammer ready
  • Back-to-back electronic pump
  • Boom and stick regeneration circuits
  • Automatic hydraulic warm up
  • Automatic two-speed travel
  • High performance hydraulic return filter

BOOM AND STICK

  • 5.7 m (18'8") HD Reach boom
  • 2.5 m (8'2") HD Reach stick

UNDERCARRIAGE AND STRUCTURES

  • 600 m (24") triple grouser shoes (12 mm/0.5" thick)
  • Grease lubricated track links
  • Tie down points on base frame
  • Center track guiding guard
  • Segmented HD track guiding guard
  • Heavy-duty track rollers
  • 4000 kg (8,820 lb) counterweight
  • 4460 mm (14'8") Long undercarriage

ELECTRICAL SYSTEM

  • Two 750 CCA maintenance free batteries
  • Centralized electrical disconnect switch
  • LED chassis and cab lights
  • LED left-side boom light

SERVICE AND MAINTENANCE

  • Engine oil, fuel, and hydraulic oil filters grouped for ease of maintenance
  • Sampling ports for Scheduled Oil Sampling (S.O.S)
  • Radiator screen for radiator/oil cooler

SAFETY AND SECURITY

  • Anti-skid plating with countersunk bolts
  • Handrail and handhold
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Hydraulic lock out lever

323D3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • 3-button joystick

ENGINE

  • -32° C (-25°F) cold start capability
  • Air pre-cleaner
  • Engine flow meter

HYDRAULIC SYSTEM

  • Hammer lines
  • Hammer return filter

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser shoes (10 mm/0.4" thick)
  • Full length track guiding guard

ELECTRICAL SYSTEM

  • LED right-side boom lights

SAFETY AND SECURITY

  • Rollover Protective Structure (ROPS)
  • Operator Protective Guards (OPG) with matching lights
  • Rearview camera
  • Travel alarm

See how 323D3 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the 323D3

Start 323D3 Tour
close

Check out current offers for the 323D3

View More Offers