Swell & Void Percentage,
Load Factors
Definitions:
Swell: The percentage of original volume that a material increases when it is removed from its bank state and becomes “loose.” When excavated, the material breaks up into different size particles that do not fit together, creating voids that reduce the weight per volume. For example, to hold the same weight of one cubic meter/yard of material, it takes 30 percent more volume (1.3 times) after excavation if the swell is 30 percent.
Load Factor: The ratio of the loose volume to the bank volume. Since most contracts are paid in bank volume, load factors are useful for converting the loose volume moved into a bank volume measurement.
SWELL PERCENT |
VOID PERCENT |
LOAD FACTOR |
| 5 | 4.8 | 0.952 |
| 10 | 9.1 | 0.909 |
| 15 | 13.0 | 0.870 |
| 20 | 16.7 | 0.833 |
| 25 | 20.0 | 0.800 |
| 30 | 23.1 | 0.769 |
| 35 | 25.9 | 0.741 |
| 40 | 28.6 | 0.714 |
| 45 | 31.0 | 0.690 |
| 50 | 33.3 | 0.667 |
| 55 | 35.5 | 0.645 |
| 60 | 37.5 | 0.625 |
| 65 | 39.4 | 0.606 |
| 70 | 41.2 | 0.588 |
RELATED ARTICLES
You’re here to get ideas to grow your business. Read on for machine insights and expert tips and tricks to get more out of every job.
-
New Ways to Burn Less: The Latest in Fuel Efficiency
More stringent emissions standards pushed manufacturers to develop engines that run cleaner with many of those advancements resulting in big gains in fuel efficiency.
Learn More -
Do More Work in Less Time — Using Less Fuel
Superior fuel performance and ease of service can help to maximize your return on investment.
Learn More -
Rolling Resistance Factors
You can use rolling resistance factors to help you identify which equipment will be most efficient on your worksite.
Learn More -
Machine Telematics
Harness the data of your machines through telematics subscriptions. Find maintenance problems early, increase productivity and save money by following our telematics guide.
Learn More