Do More WOrk in Less Time — Using Less Fuel
The new Cat® 160M3 AWD motor grader delivers the efficiency gains and better margins you need to edge out the competition. It brings the latest emissions reduction technology to the most durable, productive and comfortable motor graders on the market, equipping you to get more work done in less time. Superior fuel performance and ease of service also help to maximize your return on investment.
• Comfort. Electro-hydraulic joystick controls replace levers to reduce arm movement by 78%, and an updated seat with softer cushions and a three-position tilt also helps to reduce operator fatigue. The redesigned in-dash instrument cluster also keeps vital machine information front and center.
• Precision. As joysticks enable precise machine positioning, electronic throttle control offers the best match of horsepower and torque for a specific application. And with the push of a button, the operator can instantly return the machine to a straight frame position from any angle.
• Power. A Cat C9.3 ACERT™ engine applies proven technologies to meet your high expectations for productivity, fuel efficiency, reliability and service life. Power Shift Countershaft Transmission maximizes power to the ground.
• Technology. Advanced automation includes Cat Grade technologies that combine digital design data, in-cab guidance and automatic blade controls to enhance grading accuracy. Cat AccuGrade™ upgrade kits also make it easy to incorporate additional 2D and/or 3D grading control.
• Sustainability. Integrated machine systems and technologies improve productivity, allowing the machine to do more work per gallon of fuel. Reduced fuel consumption also means reduced CO2 emissions, which is why M Series 3 Motor Graders meet EPA Tier 4 Final/EU Stage IV emission standards.
• Safety. From a system that locks the parking brake and hydraulics until the operator is seated, to enhanced visibility features, to speed-sensitive steering and much more, the 160M3 is designed with your team’s protection in mind.
• Versatility. Optional All Wheel Drive (AWD) offers extra power to the ground for working efficiently in mud, gravel, sand or snow. An assortment of work tools and attachments are also available to equip the machine for a wider variety of applications.
RELATED ARTICLES
You’re here to get ideas to grow your business. Read on for machine insights and expert tips and tricks to get more out of every job.
-
New Ways to Burn Less: The Latest in Fuel Efficiency
More stringent emissions standards pushed manufacturers to develop engines that run cleaner with many of those advancements resulting in big gains in fuel efficiency.
Learn More -
Swell & Void Percentage, Load Factors
Learn about Swell and Void Percentages, load factors and how they can affect your fuel efficiency.
Learn More -
Rolling Resistance Factors
You can use rolling resistance factors to help you identify which equipment will be most efficient on your worksite.
Learn More -
Three Ways to Save on Fuel
With fuel consistently at or near the top of your annual operating expenses, it doesn’t really matter if the price of diesel is up or down. Any savings you make in the area of fuel consumption go straight to your bottom line.
Learn More