Motor Graders
There's no better multi-tasker than a motor grader — and no better choice for finish grading, mixing aggregate, cutting a ditch, clearing snow or sloping a bank than a Cat® motor grader. Today's lineup gives you more options for productivity and comfort than ever, along with the legendary performance you've come to expect.
120 GC
The Cat 120 GC motor grader is easy to own and operate. A demand fan and standard ECO mode reduces fuel consumption while open...
120 / 120 AWD
The Next Generation Cat 120 motor grader offers the options of joystick or steering wheel and lever controls with the all-wheel drive option...
140 / 140 AWD
Cat 140 (12M3) AWD delivers best-in-class updates to optimize performance. It brings the latest emissions control technology...
140 / 140 AWD - LVR
The Cat 140 uses 45 years of refined steering wheel and lever controls experience for more precise grading. With a range of technology...
140 GC / 140 GC AWD
The new Cat 140 GC Motor Grader combines performance with cost efficient owning and operating. Servicing the machine is easy...
150 / 150 AWD
With a legendary Cat pedigree, the 150 (140M3) Motor Grader offers peak performance, efficiency, long life and operator comfort...
160 / 160 AWD
The Cat 160/160 AWD (160M3) Motor Graders deliver power, efficiency, operating finesse and operator comfort to the job...
14
The industry standard continues to roll forward with the Cat 14 (14M3) Motor Grader. With a larger engine, improved fuel economy...
16
Specially configured for mine operation and haul road development and maintenance, the Cat 16 (16M3) maximizes availability and controls...
18
More power, more efficiency, improved emissions control and a wider moldboard help the Cat 18 (18M3) rise up to the challenge...
24
The largest of the Motor Graders, the Cat 24 Motor Grader has the power to work wide haul roads, efficiently. Operators will appreciate...
How Grading Gets Done
Operations that want to complete grading projects on time and at a lower cost know the smart choice is a Cat motor grader. From the newest models to the latest technology, here's a look at how these machines give you the performance edge.
Technology & Services
Get Grade-A Performance with Cat® Motor Grader Technology
Benefit from boosted efficiency and productivity with Cat® motor grader technology. Explore a range of technology options like Cat 2D grade that automatically maintains the blade at a preset cross slope. Or take advantage of Cat Auto Articulation that combines steering and articulation into a single joystick movement. Whatever your goals are, Cat motor grader technology can help.
2D Grade
3D Grade
Auto Articulation
Stable Blade
Advanced Control Joysticks
Financing
Learn