ATC Line
Operating Modes:
- Open Transition
- Closed Transition
- Delayed Transition
- Bypass Isolation
Model | Amp Range | Controllers | Media |
ATC – Contactor-type ATS | 40A – 3000A | ATC 300+ or 900 | LEXE0922 |
ATC – Power Breaker & Power Case-type ATS | 200A – 5000A | ATC 900 | LEHE0830 |
ATC – Molded Case-type ATS | 30A – 1000A | ATC 300+ or 900 | LEHE0829 |
ATC – Service Entrance Rated MCCB & Power Breaker-type ATS | 30A – 5000A | ATC 300+ or 900 | LEHE0832 |
ATC – Contactor-type ATS with Bypass Isolation | 100A – 1200A | ATC 300+ or 900 | LEHE0831 |
ATC – Contactor-type ATS with Bypass Isolation | 3000A | ATC 300+ or 900 | LEHE20146 |
ATC – Power Breaker-type ATS with Bypass Isolation | 200A – 5000A | ATC 900 | LEHE2086 |