Battery Energy Storage System (BESS)

Microgrids & Renewable Energy Systems

Cat® microgrids provide cost-effective power for on- and off-grid communities and commercial or industrial installations. By combining our advanced battery energy storage solutions with renewable energy from photovoltaic solar modules and traditional generation from utilities or generator sets, we can develop an energy system specifically designed for your needs. The Cat microgrid combines all sources into a single, controllable entity to optimize the flow of energy so it can be produced at the lowest total cost.

PGS modules provide a pre-engineered solution to energy storage needs. The modules integrate with diesel or gas generator sets, photovoltaic (PV), or other renewable systems to provide short duration power. The module holds closely regulated system voltage and frequency during periods of rapid load addition or removal, or during periods of intermittent output from the renewables.

Model Nameplate energy Nameplate power 15 min Output 10 sec Output Media
PGS 840 448 kWh 840 kW 840 kW 840 kW LEHE2650
PGS1260 672 kWh 1170 kW 1170 kW 1260 kW LEHE2650
PGS1260 HD mobile 672 kWh 1170 kW 1170 kW 1260 kW LEHE20050

 

ETS modules provide a pre-engineered solution to energy storage needs. The scalable system integrates with photovoltaic (PV) or other renewable systems to store energy from renewables, generator sets, or the grid for use at a later time. The ETS module contains the bi-directional power inverter with a fixed number of batteries and support equipment.

Model Nameplate energy Nameplate power 15 min Output 10 sec Output Media
ETS1500 (stand alone)        1518 kWh 570 kW 570 kW 570 kW LEHE2625
ETS1500 (paired with ECE) 1518 kWh 1000 kW 1170 kW 1140  kW * LEHE2625
ETS1500 (paired with ECE) 1518 kWh 1000 kW 1170 kW 1260  kW ** LEHE2625

* - When paired with a single ECE1500.

** - When paired with multiple ECE1500 or any combination of ECE2000 or ECE2500.

The ECE modules provide increased energy capacity and discharge duration when connected for use with the ETS module.

Model Nameplate energy Nameplate power 15 min Output 10 sec Output Media
ECE1500 1518 kWh LEHE2625
ECE2000 2024 kWh LEHE2625
ECE2500 2530 kWh LEHE2625

Cat® Compact ESS, is a mobile battery energy storage system that supplements traditional mobile power solutions to reduce noise, enable deployment of renewable energy sources, and, under certain conditions, allow customers to operate their generator more efficiently. Designed for rapid plug-and-play installation and integration, the Cat Compact ESS module can be used with any combination of diesel, natural gas or renewable energy sources such as solar or wind..

Model Nameplate energy Nameplate power Voltage Frequency Media
XES60 56.8 kWh 24 kW (30 kVA) 280/120V 60 Hz LEHE21359
XES120 127.9 kWh 48 kW (60 kVA) 280/120V 60 Hz LEHE21361

 

Model Nameplate energy Nameplate power Voltage Frequency Media
XES60 56.8 kWh 36 kW (45 kVA) 400/230V 50 Hz LEHE21360
XES120 127.9 kWh 72 kW (90 kVA) 400/230V 50 Hz LEHE21362

The Cat® BDP1000 is a high performance inverter that provides reliable control of the Energy Storage System (ESS). Integrated controls provide complete control of the charge and discharge of the PGS and ETS .

50/60 Hz

Model Nameplate power Output Voltage DC Voltage Frequency Media
BDP1000 1000 kW (1000 kVA) 480V 800V to 1000V 50/60 Hz LEHE2622

Related Content

Electric Power Ratings Guide

Download Now
Electric Power Ratings Guide
Electric Power Ratings Guide

ELECTRIC POWER BROCHURES

Applications

Cat® Hybrid Energy Solutions

See Video
Cat Electric Power Large Diesel
Cat Electric Power Large Diesel

Navigating the Energy Transition with Caterpillar

See Video
Navigating the Energy Transition with Caterpillar
Navigating the Energy Transition with Caterpillar

Sustainability

For Caterpillar, sustainability is not a new concept. It’s part of who we are and what we do every single day.

Learn More
Fill in Alt Text for SEO
Fill in Alt Text for SEO

Custom Power Solutions

Our team of experts is waiting to help you design a solution for your application, and no application is too challenging.

Learn More
Fill in Alt Text for SEO
Fill in Alt Text for SEO

Generator Set Sizing Calculators

Caterpillar Electric Power now has two tools available for sizing gensets in any application.

Size Now
Fill in Alt Text for SEO
Fill in Alt Text for SEO

Configure Your Generator

Build and customize your own Generator set to perfectly fit your needs.

Build Now
Fill in Alt Text for SEO
Fill in Alt Text for SEO

Search Available Stock

View your local dealer's inventory to fit your power needs.

Search Stock
Fill in Alt Text for SEO
Fill in Alt Text for SEO

Dealer Locator

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support.

Find Dealer
Fill in Alt Text for SEO
Fill in Alt Text for SEO