Your engine should never let you down when chasing the perfect catch. Cat® engines for fishing boats keep you up and moving, no matter how challenging the weather or operating conditions are. We’ve powered vessels of all sizes and types since the 1940s.
The mechanically governed 3406C marine propulsion engine is available “A” rating of 365 bhp (272 bkW) and a “B” rating of 400 bhp (298 bkW).
Learn MoreThe Cat® 3512C marine propulsion engine delivers results under hard working conditions. This engine family is designed to maximize the performance of your invested dollars with a wide range of available power ratings, standard and reverse rotation configurations, no required aftertreatment, and efficient fuel consumption. This engine is available as IMO II or China Stage II emissions compliant making it an excellent propulsion engine choice for Tug, Governmental, and other workboat applications.
Learn MoreThe 3512E marine propulsion engine is now available in a wide range of ratings that meet U.S. EPA Tier 4 Final and IMO III marine emissions regulations. As the commercial marine industry adjusts their operations to meet U.S. EPA Tier 4 Final and IMO III emissions standards, Caterpillar Marine has introduced a solution built to maximize performance while meeting regulations. Caterpillar's combination of a fuel-efficiency-optimized engine and a selective catalytic reduction (SCR) aftertreatment system is a solution that not only reduces NOx emissions, but can also lower a customer's owning and operating costs in the process.
Learn MoreThe Cat® 3516C marine propulsion engine delivers results under hard working conditions. This engine family is designed to maximize the performance of your invested dollars with a wide range of available power ratings, standard and reverse rotation configurations, no required aftertreatment, and efficient fuel consumption. This engine is available as IMO II or China Stage II emissions compliant making it an excellent propulsion engine choice for Tug, Governmental, and other workboat applications.
Learn MoreThe 3516E marine propulsion engine is now available in a wide range of ratings that meet U.S. EPA Tier 4 IMO II and IMO III marine emissions regulations. As the commercial marine industry adjusts their operations to meet EPA Tier 4 and IMO III emissions standards, Caterpillar Marine has introduced a solution built to maximize performance while meeting regulations. Caterpillar's combination of a fuel-efficiency-optimized engine and a selective catalytic reduction (SCR) aftertreatment system is a solution that not only reduces NOx emissions, but can also lower a customer's owning and operating costs in the process.
Learn MoreBuilding on the durability and reliability of the 3500 engine platform, Caterpillar Marine is pleased to offer an uprated version of the Cat 3516E Marine Propulsion Engine. The high-performance engine delivers 19% more rated power, lower ambient heat rejection, and improved acceleration time compared to previous 3516E. With a focus on serviceability and digitalization, this product provides easy connectivity and installation. It is designed for compact engine rooms and is an ideal solution for Tug, Governmental, and Yachting vessels.
Learn MoreCat® C12 Diesel Marine Propulsion Engines, with ratings of 340-490 bhp (254-366 bkW) at 1800-2300 rpm, meet IMO II emission standards with the exception of the 497 mhp (490 bhp) rating at 2300 rpm which meets IMO I emissions standards. The C12 takes full advantage of the electronically controlled unit injection fuel system, resulting in an environmentally friendly engine with outstanding performance and fuel economy. There is also a wide range of optional equipment available to meet the needs of your marine commercial or pleasure craft application.
Learn MoreThe C18 ACERT marine propulsion engine has commercial application ratings of 454 - 803 bhp at 1800 - 2100 rpm that meet U.S. EPA Tier 3, IMO II, EU IWW, and China II emissions regulations. In addition to meeting the stricter EPA Tier 3 emissions, this engine now offers a fresh water aftercooled option for the commercial propulsion and auxiliary engines and genset packages. From fishing to offshore and everything in between, you can be confident that we have the solution to fit your needs.
Learn More
Our high-performing quality marine engines and power solutions receive world-class product support backed by our global dealer network. No matter where your vessels operate, you can count on our dealers' expertise to keep your machine running productively and profitably. Find what you need to ensure your ship operates at peak performance.
Cat® Marine Digital Services enables you to improve the most critical aspects of your operations.
Svitzer and Caterpillar Marine have worked closely together to identify innovative ways to lower the maritime operator’s greenhouse gas (GHG) emissions.
Learn MoreAs a global defense prime contractor, Austal enjoys a longstanding reputation for designing, constructing and supporting advanced commercial and defense vessels. When Australia decided to replace its Bay Class Patrol Boats, Austal led the construction of the new Cape Class Patrol Boat fleet.
Learn More