789

Mining Trucks 789

Request A Price Find Dealer

Key Specs

Nominal Rated Payload
213 ton (US)
193 t
Rated Gross Machine Weight
715000 lb
324318 kg
Gross Power - SAE J1995:2014
2100 hp
1566 kW

Overview

Move More With Less Fuel

The Cat® 789 Mining Truck is the most popular 193-tonne (213-ton) truck in the mining industry — and for good reason. Developed specifically for high-production mining applications, the 789 simply does its job, no matter the application or conditions. It continues a legacy of durability and reliability while meeting emission standards for any location in the world. It uses less fuel, has expanded safety options and reduces maintenance downtime. It offers fast speed on grade and a high production capability thanks to a payload advantage over the competition. More than 30 new features improve performance and keep operators safe, comfortable and in control. The 789 offers the lowest cost per ton in its size class and high reliability — reducing overall owning and operating costs.

Benefits

Faster & More Productive

Over 5% faster on grade and 10% more payload than competitive trucks

12% Longer Engine Life

Thanks to cylinder head and crankshaft improvements

Up to 9% Fuel Reduction with Tier 2

Plus zero fuel burn while retarding and lower overall fluid and fuel consumption

Product Specifications for 789

Gross Power - SAE J1995:2014 2100 hp 1566 kW
Engine Model Cat® 3516E Cat® 3516E
Net Power - SAE J1349:2011 1975 hp 1473 kW
Rated Speed 1650 r/min 1650 r/min
Emissions Rating Fuel Optimized Fuel Optimized
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Displacement 4766 in³ 7.8 l
Note (1) Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Note (2) Optional 1417 kW / 1,900 HP engine rating. Optional 1417 kW / 1,900 HP engine rating.
Note (3) U.S. EPA Tier 4 Final / EU Stage V optional engine available for applicable markets. U.S. EPA Tier 4 Final / EU Stage V optional engine available for applicable markets.
Nominal Rated Payload 213 ton (US) 193 t
Rated Gross Machine Weight 715000 lb 324318 kg
Body Weight 60406 lb 27400 kg
Note (1) Consult your tire manufacturer for maximum tire load Consult your tire manufacturer for maximum tire load
Note (2) Chassis weight with full fuel and fluids, standard and mandatory attachments, hoist, body mounting group, rims, and tires. Chassis weight with full fuel and fluids, standard and mandatory attachments, hoist, body mounting group, rims, and tires.
Front Axle - Empty 50% 50%
Rear Axle - Loaded 67% 67%
Rear Axle - Empty 50% 50%
Front Axle - Loaded 33% 33%
Planetary Ratio 10.83:1 10.83:1
Total Reduction Ratio 25.46:1 25.46:1
Type Double reduction, planetary with full floating axles Double reduction, planetary with full floating axles
Differential Ratio 2.35:1 2.35:1
Forward - 1 7.8 mile/h 12.6 km/h
Forward - 2 10.6 mile/h 17.1 km/h
Forward - 3 14.4 mile/h 23.1 km/h
Forward - 4 19.4 mile/h 31.2 km/h
Forward - 5 26.3 mile/h 42.3 km/h
Forward - 6 35.5 mile/h 57.2 km/h
Reverse 7.3 mile/h 11.8 km/h
Top Speed - Loaded 35.5 mile/h 57.2 km/h
Standard Tires 37 R57 37 R57
Optional Tires 40 R57 40 R57
Optional Tire 42/90 R57 42/90 R57
Rims 29” x 57” Rims 29” x 57” Rims
Note (1) Quick Change Rims optional Quick Change Rims optional
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities. Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Service Brakes Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated
Front Wet Disc Brake Surface Area 12662 in² 81693 cm²
Rear - Wet Disc Brake Surface Area 20861 in² 134590 cm²
Standards (Service and Secondary) ISO 3450:2011 (Service and Secondary) ISO 3450:2011
Parking Brake Four-corner, Multi-disc, Spring applied, Hydraulically Released Four-corner, Multi-disc, Spring applied, Hydraulically Released
Struck 77 m3(101 yd3) 77 m3(101 yd3)
Heaped (SAE 2:1)* 187 187
Note (1) Consult your local Cat dealer for body recommendations Consult your local Cat dealer for body recommendations
Type Twin, two-stage hydraulic cylinders with snubbing valve. Twin, two-stage hydraulic cylinders with snubbing valve.
Pump Flow - High Idle 106.5 gal/min 403 l/min
Relief Valve Setting - Raise 2749 psi 18950 kPa
Body Raise Time - High Idle 14 s 14 s
Body Lower Time - Float 16 s 16 s
Type Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top and bottom double shear clevis attachments Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top and bottom double shear clevis attachments
Effective Cylinder Stroke - Front 4.12 in 104.65 mm
Effective Cylinder Stroke - Rear 3.67 in 93.22 mm
Rear axle - Oscillation +/- 5 degrees +/- 5 degrees
Fuel Tank - Standard 550 gal (US) 2500 l
Fuel Tank 1000 gal (US) 4546 l
Fuel Tank (Tier 4) 55 gal (US) 2500 l
Diesel Exhaust Fluid Tank 62 gal (US) 233 l
Cooling System 180 gal (US) 679 l
Crankcase 77 gal (US) 291 l
Front Wheels - Each 5.8 gal (US) 22 l
Differentials 161 gal (US) 610 l
Steering System 42 gal (US) 160 l
Steering System - Includes Tank 46 gal (US) 175 l
Brake Hoist System 169 gal (US) 640 l
Brake Hoist System - Includes Tank 347 gal (US) 1315 l
Torque Converter - Transmission System - Including Sump 55 gal (US) 209 l
Air Conditioning (HFC - 134A refrigerant) 24,500 Btu/hr (HFC - 134A refrigerant) 24,500 Btu/hr
Heater / Defroster 33300 Btu/h 33300 Btu/h
FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer. FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer.
ROPS Standards (2) ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer. ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer.
Sound Standards (1) Operator sound pressure level, 77 dB(A) with direct drive and 75 dB(A) with optional clutch, tested to ISO 6396:2008. Operator sound pressure level, 77 dB(A) with direct drive and 75 dB(A) with optional clutch, tested to ISO 6396:2008.
Steer Angle 36.07 ° 36.07 °
Steering Standards ISO 5010:2019 ISO 5010:2019
Height - Top of ROPS 5550 mm 18.25 ft
Overall Body Length 12945 mm 42.5 ft
Inside Body Length 8730 mm 28.67 ft
Overall Length 12970 mm 42.58 ft
Wheel Base 57000 mm 18.67 ft
Rear Axle - Tail 3856 mm 12.67 ft
Ground Clearance 1304 mm 4.25 ft
Dump Clearance 1585 mm 5.17 ft
Loading Height - Empty 6147 mm 20.17 ft
Rear Sidewall Height 1010 mm 3.33 ft
Inside Body Depth - Maximum 3075 mm 10.08 ft
Overall Height - Body Raised 11534 mm 37.83 ft
Operating Width 7822 mm 25.67 ft
Centerline Front Tire Width 5410 mm 17.75 ft
Engine Guard Clearance 1290 mm 4.25 ft
Overall Canopy Width 7769 mm 25.5 ft
Outside Body Width 7123 mm 23.33 ft
Inside Body Width 6920 mm 22.67 ft
Front Canopy Height 6739 mm 22.08 ft
Rear Axle - Clearance 1263 mm 4.17 ft
Centerline of Rear Dual Tire Width 4695 mm 15.42 ft
Overall Tire Width 7120 mm 23.33 ft

789 Standard Equipment

ELECTRICAL

  • 24V electrical system, low maintenance batteries (2) 93 amp-hour
  • Alarm, backup
  • Brushless alternator, 225 amp
  • Ground accessible power control box:
    - VIMS lamp;
    - Engine starter; transmission and battery lockouts
  • Jump start/battery charge receptacle
  • LED payload indicator lamps
  • LED Lighting system:
    - Back-up and hazard lights
    - Curb lights, (one) RH side, (one) LH side
    - Turn signals (front and rear)
    - Engine compartment lights
    - Headlights with low-high beam selector
    - Ladder light and service deck lights
    - Stop/tail lights

FLUIDS

  • Extended Life Coolant to — 35° C (— 30° F)

OPERATOR ENVIRONMENT

  • 5V USB charging port
  • 12V auxiliary power connection
  • Cup holders
  • Ethernet Service Port
  • Delayed Engine Shutdown
  • Dome courtesy light and map lights
  • Entertainment radio ready: Speakers, Radio mounting provisions and 12V power supply
  • Fire suppression ready
  • Floor mat, multi-piece & replaceable
  • Digital Gauges and indicators panel:
    - Critical oil and coolant temperatures
    - Fuel and DEF level (if applicable)
    - Engine system, brake and transmission fault indicators
    - Operator selectable max. machine speed by rotary dial
    - Speedometer, Tachometer
    -Heated mirrors, right and left
    - PRNDL shift lever and body hoist control
  • Heated mirrors, right and left
  • PRNDL shift lever and body hoist control
  • Interactive touchscreen vehicle information display: Day/night mode; Action alarm; Configurable gauge display
  • Premium operator air suspension seat
  • Operator Door Power Window
  • Provision for customer accessory mounting
  • Push button secure start
  • Retractable front visor
  • ROPS cab, insulated/sound suppressed
  • Stairway and walkway access, 600 mm (24 in)
  • Steering wheel, tiltable, telescopic
  • Self-filling to windshield washer fluid from AC condensate
  • Storage locations for operator gear
  • Three point seat belt for operator seat
  • Windshield wiper, intermittent control / washer
  • Unitized hydraulic powered HVAC with automatic temperature control

POWER TRAIN

  • 37R57 standard rims
  • Cat 3516E engine:
    - Automatic engine and DEF thermal management (if applicable);
    - Automatic low voltage idle management;
    - Air cleaner with precleaner (two);
    - Turbocharging (four) with air-to-air aftercooler;
    - Mechanical Electronic Unit Injector (MEUI™-A) fuel system;
    - Electric starter (no air) with 93-amp hour batteries (four), electric horn and automatic lubrication system
  • Hydraulic braking system:
    - Four channel independent wheel braking control ;
    - Automatic retarder control (ARC), adjustable and automatic;
    - Brake release motor (towing);
    - Engine over speed protection;
    - Extended life brake disc material;
    - Hill start assist/Anti roll back strategy;
    - Oil-cooled, multi-disc (front and rear) — Service, retarding, parking, secondary;
    - Park brake integrated with gear selector
  • Transmission :
    - Six-speed, automatic power shift with Electronic Clutch Pressure Control (ECPC);
    - Advanced Productivity Electronic Control Strategy (APECS);
    - Body-up reverse neutralizer;
    - Body-up shift inhibitor;
    - Downshift/reverse shift inhibitor;
    - Directional shift management;
    - Enhanced Traction Control System;
    - Programmable top gear;
    - Oil level sensor;
    - Neutral coast inhibitor;
    - Lock-up torque converter;
    - Rear axle continuous lubrication/filtration

OTHER EQUIPMENT

  • Auxiliary "buddy" dumping quick connect
  • Auxiliary connection 'user defined shutdown'
  • Auxiliary steering quick connect (towing)
  • Electronic Operation and Maintenance Manual in touchscreen
  • Fast fill fuel and DEF remote fill system
  • Guards for rotating components
  • Hill Start Assist
  • Hydraulic Filters, 1,000 hours
  • Remote flash software and troubleshooting
  • Secondary steering (automatic)
  • Tie off points
  • Tow hooks (front) and tow pin (rear)
  • Sight glasses for hydraulic oils
  • S•O•S℠ ports
  • Vital Information Management System (VIMS)

Cat Technology Products

  • Cyber security
  • Integrated object detection system with touchscreen display
  • Tire Payload Monitoring System 2 (TPMS 2)
  • Product Link™ Elite

789 Optional Equipment

ELECTRICAL

  • Auxiliary rear work lights, (one) LH side
  • Digital Payload Display
  • LED Lighting system:
    - Additional lighting package
    -Body rear stop/tail lights & directional signal
    -Seat & park brake
  • Workshop horn

Truck bodies

  • MSD II body
  • Dual slope body
  • Body specific side wall and tail extensions
  • Customizable body liner packages
  • Body heat exhaust
  • Rock ejectors
  • High Performance (HP) body
  • X body

FLUIDS

  • Antifreeze/coolant protects to –50° C (–58° F)

OPERATOR ENVIRONMENT

  • Cruise control
  • Operator speed coaching
  • Deluxe Cab:
    - Advanced cabin filtration system
    - Catwalk and handrails for rear cab access
    - Premium Plus, heated, cooled and ventilated operator seat
    - Companion door power window
    - Premium air suspension companion seat
    - Storage tray
  • Entertainment radio ready: Radio Antenna (AM/FM/XM/DAB)

POWER TRAIN

  • 37R57 Quick change rims
  • 40R57 Standard rims; Quick change rims
  • Hydraulic braking system: Anti-lock Braking System (ABS) and Dynamic Stability Control (DSC)
  • Transmission:
    - Engine pre-lubrication system;
    - Rear axle cooler
  • Cat 3516E Engine: Turbine air starter with 93-amp hour batteries (two), air tank, air horn and automatic lubrication system

OTHER EQUIPMENT

  • 2560 L (676 gal) fuel tank (non-Tier 4)
  • Body heat exhaust
  • Bumper towing – center pin kit
  • Cold weather start (block heater)
  • Communication Ar – Minestar™ radio
  • Fire extinguisher, portable
  • Five piece crankcase guards
  • Fuel heater, fuel water separator
  • Fuel tank mud guard
  • Gauge, brake wear indicator
  • Ground accessible fluid service center, hydraulic and coolant
  • Hub odometer, kilometers
  • Powered access stairway
  • Rim Diffuser
  • Wheel chocks
  • Wireless Electronic Technician (ET)
  • Working at heights protection

Cat Technology Products

  • Cruise control
  • 360 degree surround view camera
  • 4G cellular/satellite dual mode
  • Connectivity bundle (includes: wireless operator ID, bluetooth key FOB to start)
  • Driver Safety System (DSS) 4.0 Ready
  • Minestar GPS
  • Minestar communication group (enables: Minestar Fleet, Aux, and Truck Spotting)
  • Oil Renewal System (ORS) (non-Tier 4)
  • Road Analysis Control (RAC)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Hauling

    Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

Explore Technology
  • Cat MineStar Edge

    Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology

Media Gallery

789 Next Gen

789 Next Gen

789 Next Gen

789 Next Gen

789 Next Gen

789 Next Gen

789 Next Gen

789 Next Gen
789 Next Gen
789 Next Gen
789 Next Gen
789 Next Gen
789 Next Gen
789 Next Gen

Launch video

Video short - Product Link Elite

Video - Next Gen Features

Video short - ADVANCED 10-INCH DISPLAYS

Video short - Speed Coaching

Video short - Enhanced Automatic Retarding Control

Video short - ADVANCED PRODUCTIVTY ELECTRONIC CONTROLS STRATEGY (TRAMSISSION)

Video short - Dynamic Stability Control

Video short - Safety

Video short - Cab and controls

Launch video
Video short - Product Link Elite
Video - Next Gen Features
Video short - ADVANCED 10-INCH DISPLAYS
Video short - Speed Coaching
Video short - Enhanced Automatic Retarding Control
Video short - ADVANCED PRODUCTIVTY ELECTRONIC CONTROLS STRATEGY (TRAMSISSION)
Video short - Dynamic Stability Control
Video short - Safety
Video short - Cab and controls

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 789

Start 789 Tour
close

See how 789 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models