For Cat® Underground LHD Vehicles
Caterpillar’s release of a new ground engaging tool called BOHA ("bolt-on, half-arrow"), corresponds nicely with the introduction of our new flagship LHD, the Cat® R1700. What makes BOHA so important to underground miners is the total absence of having to weld replacements into place. In addition, this GET allows the new bucket design on the R1700 to perform even better – especially in heavy, hard-digging rock at draw points in block cave mining.
When comparing BOHA GET to weld-on GET - as we did with substantial field trials before production – BOHA performed even better than expected. In some cases, it was found capable of doubling the life of weld-on options. An average weld-on set of cutting edges can range from 20-40 hours to replace and requires a high level of skill to perform. BOHA takes approximately 1 – 2 hours to replace and requires no welding.
BOHA has the same impact performance and toughness that a weld on option has, but with the convenience of bolting on. Once the base edge has been applied to the bucket (the only welding required), BOHA installs with two or three bolts per tip. There is a wear indicator built directly into the tips, allowing for easy, safe ground level daily inspection. The corner protects the critical structural corner of the bucket and significantly improves the life of the corner segments. An integrated lift eye makes installation simple, and the system is smooth once installed and presents a flat walking surface limiting trip hazards. A specially designed counter bore plug keeps material out of the bolt hole, eliminating the need to dig out packed material from around the bolts, and in many cases, it can be reused a second time.
We field trialed the system in North and South America and in a variety of materials.
The mines where we tested were not only pleased with the cost reductions of shorter replacement times and long wear life, their operators were also pleased with the performance in muck piles, road cleaning and face prep. BOHA can also be fit to non-Cat equipment. The modularity of the system means that only 6 part numbers need to be stocked to service a fleet of mixed machines and bucket sizes.
Cat® Bolt-on Half Arrow (BOHA) segments are designed to minimize overall carrying weight while keeping your bucket protected. The unique front beveled edge has a low profile design to maximize pile penetration allowing you to fill your bucket faster.
Cat Bolt-on Half Arrow GET provides up to 40% longer life and up to 80% reduction in replacement time compared to traditional weld-on systems and provides superior penetration performance compared to mechanically attached systems.
During the life of the Bolt-on Half Arrow segments, parent material is designed to wear from the bottom base and front at an even rate reducing the effect of dulling and maintaining their efficiency for their serviceable life.
Built-in wear indicators are visual and easy to monitor the wear rate of your GET:
Counterbore plugs are fitted to ensure fast change out of segments when needed. These plugs reduce the amount of material that can potentially build up around the nut and thread.