Trusted for decades. Upgraded for today. The Cat® Next Gen G3600 engine is built to level up your operations.
Every legend has an origin story. The Next Gen Cat® G3600 is built on its 30+ years of industry-leading performance to deliver what you need today and elevate expectations well into tomorrow. We knew we didn’t have to reinvent the wheel, but build steadily on the power you’ve come to trust. From its continued upgrades to its rock-solid build quality, to the unrelenting testing it's put through before it ever sees the field—the Gen 2 delivers 10% more power than its predecessor, all in the same footprint so you can simplify replacements and retrofits. We put everything into the Next Gen G3600 product line, because even legends need to evolve.
Additional resources from Caterpillar Oil & Gas.