The Smarter Way To Run Drilling Engines
You know running all the engines on your drilling rig all the time is an inefficient way to operate. It results in a low average load, which drives up fuel and maintenance costs. But it’s the easiest way to ensure adequate power is available when you need it, right?
Not anymore. With Smart EMS from Caterpillar, you can reduce engine runtime on your drilling rigs up to 25 percent, cut fuel consumption up to 10 percent and improve diesel displacement up to 15 percent — all without sacrificing power, performance or productivity. Here’s how.
How Smart EMS Works
“EMS” is short for Engine Management System, and “Smart” means just that. Developed exclusively for land electric drilling rigs — with more than 25,000 hours of field validation — Smart EMS monitors rig demand and engine load continuously, then matches supply to demand efficiently.
If power demand from the rig is low, Smart EMS turns engines off. If demand is high, it turns engines on. And it all happens automatically, so your rig crew can focus on drilling. Plus, by providing remote access to engine controls — eliminating the need to enter the engine room to start and stop engines manually — Smart EMS improves safety at the rig.
6 Ways You Benefit
Running Smart EMS on your engines requires EMCP 4.4 digital controls technology, which comes standard on the Cat Dynamic Gas Blending system and all new Cat Tier 4 land electric drilling engines. You can also upgrade existing engines to EMCP 4.4.
Ready to put smart engine load management to work on your rig — and start seeing the benefits on your bottom line? Talk to your Cat dealer for more details.
Let’s get to the truth about land drilling engines featuring Exhaust Gas Recirculation (EGR) technology — specifically the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine.
Learn MoreLet’s get to the truth about land drilling engines featuring Exhaust Gas Recirculation (EGR) technology — specifically the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine.
Learn MoreIf you’re still using EIP (Electronic Instrument Panel) to monitor your rig’s engines, it’s time for an upgrade. This easy-to-use control panel, proven in the electric power industry, simplifies diagnostics and troubleshooting.
Learn MoreIf you’re still using EIP (Electronic Instrument Panel) to monitor your rig’s engines, it’s time for an upgrade. This easy-to-use control panel, proven in the electric power industry, simplifies diagnostics and troubleshooting.
Learn More