If you already have an existing account with another Cat App, you can use the same account to sign in here.
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
THE TRUTH ABOUT 3512E TIER 4 FINAL ENGINE PERFORMANCE
There are plenty of misconceptions — and some flat-out mistruths — out there about land drilling engines featuring Exhaust Gas Recirculation (EGR) technology. Let’s separate fact from fiction when it comes to the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine.
FICTION: EGR requires a significantly larger cooling system.
FACT: Master skid length and height are unchanged.
Cooling the exhaust gas increases heat rejection by about 25-30 percent — but thanks to an efficient, dual-stage aftercooler, the change in cooling system size is marginal. In fact, there’s no effect on the overall length or height of the master skid for the Cat 3512E compared to the Tier 2 model.
FICTION: EGR increases fuel consumption.
FACT: Fuel consumption and costs are lower.
The Cat 3512E actually consumes less fuel versus a 3512C Tier 2 engine with an updated fuel system.
FICTION: EGR reduces reliability and durability.
FACT: Reliability and durability are proven in the field.
EGR is proven, reliable technology that’s been in continuous use since the 1980s. At Caterpillar, we have more than a decade of experience with EGR on engines for high-demand applications like mining and earthmoving, and our Tier 4 Final products have accumulated 530 million hours and counting. The 3512E was validated across multiple applications for more than 230,000 hours to ensure the highest levels of reliability and durability.
FICTION: EGR needs more service.
FACT: Maintenance intervals are the same or longer.
Increased oil flow and improved oil cooling mean service intervals are extended for the Cat 3512E, with the major overhaul maintained on the same schedule as the Tier 2 model.
Land drilling customers told us they had five big requirements for Tier 4 Final engines — here’s how the 3512E delivers on all of them.
Learn MoreLand drilling customers told us they had five big requirements for Tier 4 Final engines — here’s how the 3512E delivers on all of them.
Learn MoreBoth Exhaust Gas Recirculation (EGR) and Selective Catalytic Reduction (SCR) have their strengths when it comes to emissions reduction, but when you look at the facts, EGR is the clear winner on land.
Learn MoreBoth Exhaust Gas Recirculation (EGR) and Selective Catalytic Reduction (SCR) have their strengths when it comes to emissions reduction, but when you look at the facts, EGR is the clear winner on land.
Learn MoreUse this white paper to compare the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine to the previous Tier 2 model, the 3512C, as you prepare to transition your rigs to meet emissions standards.
Learn MoreUse this white paper to compare the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine to the previous Tier 2 model, the 3512C, as you prepare to transition your rigs to meet emissions standards.
Learn MoreIt’s not easy to remember all the acronyms associated with U.S. EPA Tier 4 Final emissions standards for land drilling rigs. Use this simple guide to keep the terminology straight.
Learn MoreIt’s not easy to remember all the acronyms associated with U.S. EPA Tier 4 Final emissions standards for land drilling rigs. Use this simple guide to keep the terminology straight.
Learn MoreIf you’re still using EIP (Electronic Instrument Panel) to monitor your rig’s engines, it’s time for an upgrade. This easy-to-use control panel, proven in the electric power industry, simplifies diagnostics and troubleshooting.
Learn MoreIf you’re still using EIP (Electronic Instrument Panel) to monitor your rig’s engines, it’s time for an upgrade. This easy-to-use control panel, proven in the electric power industry, simplifies diagnostics and troubleshooting.
Learn MoreLet’s get to the truth about land drilling engines featuring Exhaust Gas Recirculation (EGR) technology — specifically the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine.
Learn MoreWhat if you could reduce runtime on your drilling rig engines up to 25 percent, cut fuel consumption up to 10 percent and increase gas consumption as well — without sacrificing power and productivity? With Smart EMS, you can.
Learn More