Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
3512E TIER 4 FINAL ENGINE MEETS CRITICAL LAND DRILLING REQUIREMENTS
A key part of developing our solution to meet U.S. EPA Tier 4 Final emissions standards was meeting with land drilling customers to make sure we understood your requirements. Take a closer look at the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine, and you’ll see that it addresses the critical factors you told us matter most.
WHAT YOU ASKED FOR |
WHAT THE 3512E DELIVERS |
No secondary fluid requirement |
NOx reduction without Diesel Exhaust Fluid (DEF) or urea Our Exhaust Gas Recirculation (EGR) solution eliminates the need for a secondary fluid — thereby eliminating the costs and headaches associated with storing, shipping, stocking and handling DEF on dirty, remote, extreme-temperature sites. |
Reduced operating costs |
Lower fuel consumption to decrease overall costs Though many people think EGR technology increases fuel consumption, we’ve proven otherwise. Comparing identical drilling load profiles, our Tier 4 Final model consumes up to 4% less diesel than the Tier 2 model. No need for secondary fluid reduces operating costs even further. |
Transient performance maintained |
+/-1.5 Hz fluctuation with more than 50% block load With all the added technology required to meet emissions standards, you might expect to lose some performance. Not with the 3512E. Our Tier 4 Final engine beats all expectations, performing the same as the Tier 2 model — even better in some load conditions. |
Similar footprint for ease of packaging |
Minimal changes to existing master skid design We know space is tight on drilling rigs. By building our emissions-reduction solution into the engine itself — with no DEF storage requirements — we’ve kept the footprint of our Tier 4 Final engine about the same as that of the Tier 2 model. |
Same or better service intervals |
Extended top-end overhaul from 11,000 to 16,500 hours You want to spend more time working and less time servicing. We agree. Our Tier 4 Final engine maintains or improves on service intervals with the same maintenance procedures and scheduling as the Tier 2 model — and requires just one top-end overhaul at 16,500 hours instead of two top-end overhauls at 11,000 and 22,000 hours. |
What if you could reduce runtime on your drilling rig engines up to 25 percent, cut fuel consumption up to 10 percent and increase gas consumption as well — without sacrificing power and productivity? With Smart EMS, you can.
Learn MoreLet’s get to the truth about land drilling engines featuring Exhaust Gas Recirculation (EGR) technology — specifically the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine.
Learn MoreLet’s get to the truth about land drilling engines featuring Exhaust Gas Recirculation (EGR) technology — specifically the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine.
Learn MoreIf you’re still using EIP (Electronic Instrument Panel) to monitor your rig’s engines, it’s time for an upgrade. This easy-to-use control panel, proven in the electric power industry, simplifies diagnostics and troubleshooting.
Learn MoreIf you’re still using EIP (Electronic Instrument Panel) to monitor your rig’s engines, it’s time for an upgrade. This easy-to-use control panel, proven in the electric power industry, simplifies diagnostics and troubleshooting.
Learn MoreIt’s not easy to remember all the acronyms associated with U.S. EPA Tier 4 Final emissions standards for land drilling rigs. Use this simple guide to keep the terminology straight.
Learn MoreIt’s not easy to remember all the acronyms associated with U.S. EPA Tier 4 Final emissions standards for land drilling rigs. Use this simple guide to keep the terminology straight.
Learn MoreUse this white paper to compare the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine to the previous Tier 2 model, the 3512C, as you prepare to transition your rigs to meet emissions standards.
Learn MoreUse this white paper to compare the Cat® 3512E Tier 4 Final Land Electric-Drive Drilling Engine to the previous Tier 2 model, the 3512C, as you prepare to transition your rigs to meet emissions standards.
Learn MoreBoth Exhaust Gas Recirculation (EGR) and Selective Catalytic Reduction (SCR) have their strengths when it comes to emissions reduction, but when you look at the facts, EGR is the clear winner on land.
Learn MoreBoth Exhaust Gas Recirculation (EGR) and Selective Catalytic Reduction (SCR) have their strengths when it comes to emissions reduction, but when you look at the facts, EGR is the clear winner on land.
Learn MoreLand drilling customers told us they had five big requirements for Tier 4 Final engines — here’s how the 3512E delivers on all of them.
Learn More